4 Revision History
Changes from A Revision (February 2017) to B Revision
- Changed Junction-to-ambient thermal resistance from 34 °C/W to to 25 °C/W.Go
- Added paragraph at end of Soft Start and TrackingGo
- Changed Equation 8Go
- Added paragraph to end of Sequencing (SS/TRK)Go
- Changed to "The selected switching frequency must also consider the 10% tolerance" from "Considering the 10% tolerance" Go
- Changed to "The control loop needs to sense the change..." from "A regulator usually needs two or more clock cycles..." Go
- Changed Equation 18Go
- Changed from R8 to R6 and from R6 to R8 Go
- Changed recommendations for feed forward capacitorGo
- Changed Equation 34Go
Changes from * Revision (November 2016) to A Revision
- Changed the VIN MAX value From: 18 V To: 19 V in the Absolute Maximum RatingsGo
- Changed the BOOT MAX value From: 25 V To: 27 V in the Absolute Maximum RatingsGo
- Changed the BOOT (10 ns transient) MAX value From: 27 V To: 30 V in the Absolute Maximum RatingsGo
- Changed the BOOT (vs SW) MAX value From: 6.5 V To: 7 V in the Absolute Maximum RatingsGo
- Changed the SW MAX value From: 19 V To: 20 V in the Absolute Maximum RatingsGo
- Changed the SW (10 ns transient) MAX value From: 21 V To: 23 V in the Absolute Maximum RatingsGo