JAJSU79E March 2015 – December 2024 ATL431 , ATL432
PRODUCTION DATA
PARAMETER | TEST CIRCUIT | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Vref | Reference voltage | Figure 6-1 | VKA = Vref, IKA = 1mA | 2475 | 2500 | 2525 | mV | |
VI(dev) | Deviation of reference input voltage over full temperature range, see section | Figure 6-1 | VKA = Vref, IKA = 1mA, |
ATL43xAI; TA = -40°C to 85°C |
5 | 15 | mV | |
ATL43xAQ; TA = -40°C to 125°C |
6 | 34 | ||||||
ΔVref / ΔVKA | Ratio of change in reference voltage to the change in cathode voltage | Figure 6-2 | IKA = 1mA | ΔVKA = 10V − Vref | –0.4 | –2.7 | mV/V | |
ΔVKA = 36V − 10V | –0.1 | –2 | ||||||
Iref | Reference input current | Figure 6-2 | IKA = 1mA, R1 = 10kΩ, R2 = ∞ | 30 | 150 | nA | ||
II(dev) | Deviation of reference input current over full temperature range, see section | Figure 6-2 | IKA = 1mA, R1 = 10kΩ, R2 = ∞ | 20 | 50 | nA | ||
Imin | Minimum cathode current for regulation | Figure 6-1 Figure 5-5 |
VKA = Vref | 20 | 35 | µA | ||
Ioff | Off-state cathode current | Figure 6-3 | VKA = 36V, Vref = 0 | 0.05 | 0.2 | µA | ||
|zKA| | Dynamic impedance, see section | Figure 6-1 | VKA = Vref, f ≤ 1 kHz, IKA = 1 mA to 100 mA | 0.05 | 0.3 | Ω |