JAJS137I NOVEMBER   2006  – November 2016 DCH010505D , DCH010505S , DCH010512D , DCH010512S , DCH010515D , DCH010515S

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Device Comparison Tables
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
      1. 8.1.1 Repeated High-Voltage Isolation Testing
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Isolation
        1. 8.3.1.1 Operation or Functional Isolation
        2. 8.3.1.2 Basic or Enhanced Isolation
        3. 8.3.1.3 Continuous Voltage
        4. 8.3.1.4 Isolation Voltage
        5. 8.3.1.5 Repeated High-Voltage Isolation Testing
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Optional Input and Output Filters
        1. 9.1.1.1 Input and Output Capacitors
        2. 9.1.1.2 π Filters
      2. 9.1.2 Start-Up
      3. 9.1.3 Connecting the DCH01 in Series
      4. 9.1.4 Connecting the DCH01 in Parallel
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Capacitor
        2. 9.2.2.2 Output Capacitor
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連リンク
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

Optional Input and Output Filters

DCH01 power modules include internal input and output ceramic capacitors in all their designs. However, some applications require much lower levels of either input reflected or output ripple or noise. This application note describes various filters and design techniques found to be successful in reducing both input and output ripple or noise.

Input and Output Capacitors

The easiest way to reduce output ripple and noise is to add 1 or more ceramic capacitors each with a value of 4.7-µF or greater. Ceramic capacitors must be placed close to the output power terminals. A single 4.7-µF ceramic capacitor reduces the output ripple or noise by 10% to 30%.

Switching regulators draw current from the input line in pulses at their operating frequency. The amount of reflected (input) ripple or noise generated is directly proportional to the equivalent source impedance of the power source including the impedance of any input lines. The addition of a 4.7-µF ceramic capacitor, near the input power pins, reduces reflected conducted ripple or noise by 30% to 50%.

The recommended maximum capacitive load on the output of the DCH01 is 100 µF (non-ceramic).

π Filters

If a further reduction in ripple or noise level is required for an application, higher order filters must be used. A π (pi) filter, employing a ferrite bead inductor in series with the input or output terminals of the regulator reduces the ripple or noise by at least 15-20 db (see Figure 22 and Figure 23). Ceramic capacitors are required for the inductor to be effective in reduction of ripple and noise.

These inductors plus ceramic capacitors form an excellent filter because of the rejection at the switching frequency. The placement of this filter is critical. It must be located as close as possible to the input or output pins to be efffective. The ferrite bead is small (5.1 mm x 3 mm), easy to use, low cost, and has low dc resistance. Fair-Rite manufactures a surface-mount bead (part number 2773019447) or through hole (part number 2673000701) rated to 5 A. Inductors with a value from 1 µH to 5 µH can be used in place of the ferrite bead inductor.

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S v08077_bvs073.gif Figure 22. DCH01 Series π Filter
DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S v08076_bvs073.gif Figure 23. DCH01 Series π Filter (5 V at 1 W)

Start-Up

See Figure 24 for startup waveforms.

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S startup_bvs073.gif Figure 24. Startup Waveforms

Connecting the DCH01 in Series

It is possible to connect the outputs of multiple DCH01s in series to provide non-standard voltage rails. The outputs of dual output DCH01 versions can also be connected in series to provide 2 × the magnitude of VO (as shown in Figure 25). For example, a dual 5-V DCH01 could be connected to provide a 10-V rail.

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S v08075_bvs073.gif Figure 25. Connecting Dual Outputs in Series

Connecting the DCH01 in Parallel

If the output power from 1 DCH01 is not sufficient, it is possible to parallel the outputs of multiple DCH01s (as shown in Figure 26).

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S v08073_bvs073.gif Figure 26. Connecting Multiple DCH01s in Parallel

Typical Application

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S DCHtypApp2.gif Figure 27. Typical Application Schematic

Design Requirements

For this design example, use the parameters listed in Table 3 and follow the procedures in Detailed Design Procedure.

Table 3. Design Example Parameters

PARAMETER VALUE
+VI Input voltage 5 V
+VO Output voltage 5 V
IOUT Output current rating 200 mA

Detailed Design Procedure

Input Capacitor

For any DCH01 design, select a 2.2-µF, low-ESR, ceramic input capacitor to ensure a good startup performance.

Output Capacitor

For any DCH01 design, select a 4.7-µF, low-ESR, ceramic output capacitor to reduce output ripple.

Application Curves

DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S tc_05s_eff_bvs073.gif
Figure 28. DCH010505S Efficiency
DCH010505D DCH010505S DCH010512D DCH010512S DCH010515D DCH010515S startup_bvs073.gif Figure 29. DCH010505 Startup Waveforms