DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PIN | I/O (1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
POSENSE | AE27 | I8 | Power-On Sense: Signal provided
from external voltage monitoring circuit ('0' = All Controller supply voltages not at valid level, '1' = All Controller supply voltages have reached 90% specified minimum voltage) Drive this signal to inactive (low) after the falling edge of PWRGOOD as specified. See Section 6.13 for specific timing requirements as well as the required power up and power down sequence. This pin includes hysteresis |
|
PWRGOOD | AG30 | I8 | Power Good: Signal provided from
external power supply of voltage monitor A high value indicates all power is within operating voltage specifications and the system is safe to exit its reset state. A transition from high to low indicates that the Controller or DMD supply voltage drops below its rated minimum level. This transition must occur prior to the supply voltage dropping per the timing specified, as this is an early warning of an imminent power loss condition. This warning is required to enhance long term DMD reliability. When PWRGOOD goes low for the specified minimum time, a DMD park and full Controller reset are performed, protecting the DMD. Note that both Controller and DMD supply voltages must be within operating voltage levels to successfully execute the DMD park. The minimum PWRGOOD de-assertion time is used to protect the system input from glitches. When PWRGOOD is low, the Controller is held in its reset state. See Section 6.13 for specific timing requirements as well as the required power up and power down sequence. This pin includes hysteresis |
|
EXT_ARSTZ | AF29 | O8 | External Reset: General purpose
reset output ('0' = Reset, '1' = Normal Operation) This output is asserted low immediately upon POSENSE being asserted low, and remains low while POSENSE remains low. This signal remains low after POSENSE is set high, until released by software. This signal is also asserted low approximately 5 µs after the detection of PWRGOOD going low, or any internally generated reset. In all cases, this signal remains active low for a minimum of 2ms. Note: this signal can also be independently driven via software register. |
|
MTR_ARSTZ | AF27 | O8 | Color Wheel Motor Controller Reset:
Color wheel motor controller reset output ('0' = Reset, '1' = Normal Operation) This output is asserted low immediately upon POSENSE being asserted low, and remains low while POSENSE remains low. This signal remains low after POSENSE is set high, until released by software. This signal is also asserted low approximately 5 µs after the detection of PWRGOOD going low, or any internally generated reset. In all cases, this signal remains active low for a minimum of 2ms. Note: this signal can also be independently driven via software register. |
|
TCK | AK19 | I8 | JTAG, ARM-ICE, and CPU MBIST Serial
Data Clock. This signal is shared between JTAG, ARM-ICE (TI test only), and CPU MBIST (Manufacturing test only) operation Includes a weak internal pulldown. |
|
TMS1 | AH20 | I8 | JTAG Test Mode Select Includes weak internal pullup. |
|
TMS2 | AJ20 | I8 | ARM-ICE Test Mode Select For normal operation, this pin must be left open or unconnected. Includes a weak internal pullup. |
|
TMS3 | AK20 | I8 | CPU MBIST Test Mode Select For normal operation this pin must be left open or unconnected. Includes a weak internal pullup. |
|
TRSTZ | AG21 | I8 | JTAG, ARM-ICE, and CPU MBIST
Reset. This signal is shared between JTAG, ARM-ICE (TI test only), and CPU MBIST (Manufacturing test only) operation. For normal operation, this pin must be pulled to ground through an external resistor with value 8 kΩ or less. Failure to pull this pin low during normal operation causes start-up and initialization problems. For JTAG Boundary Scan, ARM-ICE Debug operation, or CPU MBIST, this pin must be pulled-up or left disconnected. Includes a weak internal pullup and Hysteresis. |
|
TDI | AG20 | I8 | JTAG, ARM-ICE, and CPU MBIST:
Serial Data In Includes weak internal pullup. |
|
TDO1 | AG19 | O8 | JTAG Serial Data Out. | |
TDO2 | AH19 | O8 | ARM-ICE Serial Data Out For normal operation, this pin must be left open or unconnected. |
|
TDO3 | AJ19 | O8 | CPU MBIST Serial Data Out For normal operation, this pin must be left open or unconnected. |
|
ETM_TRACECLK | C30 | O8 | TI internal use. Must be left unconnected. (Clock for Trace debug) | |
ETM_TRACECTL | D30 | O8 | TI internal use. Must be left unconnected. (Control for Trace Debug) | |
ICTSEN | K26 | I8 | IC Tristate Enable (Active high) Asserting this signal transitions all outputs into tristate (except for the JTAG interface). Includes a weak internal pulldown, however, an external pulldown is recommended for added protection. Also includes hysteresis. |
|
ICTSE | M26 | I8 | TI internal use. Includes a weak internal pulldown, however, an external pulldown is recommended for added protection. Also includes hysteresis. | |
TSTPT_0 | E29 | B8 | Test pin 0 This pin requires an external pulldown or pullup resistor (depending on the desired debug output as noted below) with a value of ≤ 10 kΩ. Tri-stated while PWRGOOD is asserted low. It may be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_1 | E30 | B8 | Test pin 1 This pin requires an external pulldown or pullup resistor (depending on the desired debug output as noted below) with a value of ≤ 10 kΩ. Tri-stated while PWRGOOD is asserted low. It may be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_2 | F26 | B8 | Test pin 2 This pin requires an external pulldown or pullup resistor (depending on the desired debug output as noted below) with a value of ≤ 10 kΩ. Tri-stated while PWRGOOD is asserted low. It can be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_3 | F27 | B8 | Test pin 3 This pin requires an external pulldown or pullup resistor (depending on the desired debug output as noted below) with a value of ≤ 10 kΩ. Tri-stated while PWRGOOD is asserted low. It may be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_4 | F28 | B8 | Test pin 4 This pin requires an external pulldown resistor (≤ 10 kΩ). Tri-stated while PWRGOOD is asserted low. It can be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_5 | F29 | B8 | Test pin 5 This pin requires an external pulldown resistor (≤ 10 kΩ). Tri-stated while PWRGOOD is asserted low. It can be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_6 | G26 | B8 | Test pin 6 This pin requires an external pulldown resistor (≤ 10 kΩ). Tri-stated while PWRGOOD is asserted low. It can be driven as an output for debug use as described in Section 7.3.8. |
|
TSTPT_7 | G28 | B8 | Test pin 7 This pin requires an external pulldown resistor (≤ 10 kΩ). Tri-stated while PWRGOOD is asserted low. It can be driven as an output for debug use as described in Section 7.3.8. |
|
HWTEST_EN | L26 | I8 | Manufacturing test enable
signal. This signal must be connected directly to ground on the PCB for normal operation. Includes weak internal pulldown and hysteresis. |
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AFE_ARSTZ | K2 | O8 | Reserved. |
AFE_CLK | K3 | O8 | Reserved. |
AFE_IRQ | K4 | I8 | Reserved. |
ALF_VSYNC | K5 | I8 | Reserved. |
ALF_HSYNC | J1 | I8 | Reserved. |
ALF_CSYNC | J2 | I8 | Reserved. |
PIN | I/O (1) | DESCRIPTION (2) (3) | |
---|---|---|---|
NAME | NO. | ||
VX1_DATA0_P VX1_DATA0_N VX1_DATA1_P VX1_DATA1_N VX1_DATA2_P VX1_DATA2_N VX1_DATA3_P VX1_DATA3_N VX1_DATA4_P VX1_DATA4_N VX1_DATA5_P VX1_DATA5_N VX1_DATA6_P VX1_DATA6_N VX1_DATA7_P VX1_DATA7_N |
C18 D18 A19 B19 C20 D20 A21 B21 C22 D22 A23 B23 C24 D24 A25 B25 |
I1 | V-by-One interface data lanes. |
VX1_HTPDN | E17 | O4 | V-by-One interface hot plug detect (controller
receiver pulls this signal low to indicate its presence to the
transmitter) This signal is open drain at the controller output. A pullup resistor is required at the transmitter. |
VX1_LOCKN | E19 | O4 | V-by-One interface clock detect lock (controller
receiver pulls this signal low to indicate clock extraction lock to
the transmitter) This signal is open drain at the controller output. A pullup resistor is required at the transmitter. |
VX1_CM_CKREF0 VX1_CM_CKREF1 VX1_CM_CKREF2 VX1_CM_CKREF3 |
E20 E21 E23 E24 |
I1 | V-by-One reserved: Tie these reserved pins to ground. |
VX1_CM_AMOUT0 VX1_CM_AMOUT1 VX1_CM_AMOUT2 VX1_CM_AMOUT3 |
F19 F21 F22 F23 |
O1 | V-by-One reserved: These pins are reserved and must remain unconnected |
PIN | I/O (1) | DESCRIPTION(2)(3) | |
---|---|---|---|
NAME | NO. | ||
FPDA_CLK_P FPDA_CLK_N |
H3 H4 |
I5 | FPD-Link Port A Clock Lane |
FPDA_DATAA_P FPDA_DATAA_N FPDA_DATAB_P FPDA_DATAB_N FPDA_DATAC_P FPDA_DATAC_N FPDA_DATAD_P FPDA_DATAD_N FPDA_DATAE_P FPDA_DATAE_N |
G1 G2 F3 F4 E1 E2 D3 D4 C1 C2 |
I5 | FPD-Link Port A Data Lanes |
FPDB_CLK_P FPDB_CLK_N |
A4 B4 |
I5 | FPD-Link Port B Clock Lane |
FPDB_DATAA_P FPDB_DATAA_N FPDB_DATAB_P FPDB_DATAB_N FPDB_DATAC_P FPDB_DATAC_N FPDB_DATAD_P FPDB_DATAD_N FPDB_DATAE_P FPDB_DATAE_N |
C5 D5 A6 B6 C7 D7 A8 B8 C9 D9 |
I5 | FPD-Link Port B Data Lanes |
FPDC_CLK_P FPDC_CLK_N |
A10 B10 |
I5 | FPD-Link Port C - Reserved for Parallel Port use only. |
FPDC_DATAA_P FPDC_DATAA_N FPDC_DATAB_P FPDC_DATAB_N FPDC_DATAC_P FPDC_DATAC_N FPDC_DATAD_P FPDC_DATAD_N FPDC_DATAE_P FPDC_DATAE_N |
C11 D11 A12 B12 C13 D13 A14 B14 C15 D15 |
I5 | FPD-Link Port C Data Lanes - Reserved for Parallel Port use only. |
PIN | I/O (1) | DESCRIPTION PARALLEL RGB MODE |
|
---|---|---|---|
NAME | NO. | ||
PCLK (FPDB_DATAB_N) | B6 | I6 | Reserved. |
VSYNC (FPDA_DATAE_P) | C1 | I6 | Reserved. |
HSYNC (FPDA_DATAE_N) | C2 | I6 | Reserved. |
DATEN (FPDB_DATAE_N) | D9 | I6 | Reserved.(2) |
FIELD (FPDC_DATAE_P) | C15 | I6 | Reserved. |
3D_REF (FPDC_DATAE_N) | D15 | I6 | Reserved. |
PDATA_A0 (FPDA_CLK_P) PDATA_A1 (FPDA_CLK_N) PDATA_A2 (FPDA_DATAA_P) PDATA_A3 (FPDA_DATAA_N) PDATA_A4 (FPDA_DATAB_P) PDATA_A5 (FPDA_DATAB_N) PDATA_A6 (FPDA_DATAC_P) PDATA_A7 (FPDA_DATAC_N) PDATA_A8 (FPDA_DATAD_P) PDATA_A9 (FPDA_DATAD_N) |
H3 H4 G1 G2 F3 F4 E1 E2 D3 D4 |
I6 | Reserved. |
PDATA_B0 (FPDB_CLK_P) PDATA_B1 (FPDB_CLK_N) PDATA_B2 (FPDB_DATAA_P) PDATA_B3 (FPDB_DATAA_N) PDATA_B4 (FPDB_DATAB_P) PDATA_B5 (FPDB_DATAC_P) PDATA_B6 (FPDB_DATAC_N) PDATA_B7 (FPDB_DATAD_P) PDATA_B8 (FPDB_DATAD_N) PDATA_B9 (FPDB_DATAE_P) |
A4 B4 C5 D5 A6 C7 D7 A8 B8 C9 |
I6 | Reserved. |
PDATA_C0 (FPDC_CLK_P) PDATA_C1 (FPDC_CLK_N) PDATA_C2 (FPDC_DATAA_P) PDATA_C3 (FPDC_DATAA_N) PDATA_C4 (FPDC_DATAB_P) PDATA_C5 (FPDC_DATAB_N) PDATA_C6 (FPDC_DATAC_P) PDATA_C7 (FPDC_DATAC_N) PDATA_C8 (FPDC_DATAD_P) PDATA_C9 (FPDC_DATAD_N) |
A10 B10 C11 D11 A12 B12 C13 D13 A14 B14 |
I6 | Reserved. |
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DMD_LS0_CLK_P DMD_LS0_CLK_N |
AH17 AG17 |
O2 | DMD low speed differential interface, Port 0 Clock |
DMD_LS0_WDATA_P DMD_LS0_WDATA_N |
AK16 AJ16 |
O2 | DMD low speed differential interface, Port 0 Write Data |
DMD_LS1_CLK_P DMD_LS1_CLK_N |
AH15 AG15 |
O2 | DMD low speed differential interface, Port 1 Clock (2) |
DMD_LS1_WDATA_P DMD_LS1_WDATA_N |
AK14 AJ14 |
O2 | DMD low speed differential interface, Port 1Write Data (2) |
DMD_LS0_RDATA | AH13 | I3 | DMD, low speed single ended serial interface, Port 0 Read Data (3) |
DMD_LS1_RDATA | AG13 | I3 | DMD, low speed single ended serial interface, Port 1 Read Data (2)(3). If this port not used, this signal requires an external pullup or pulldown to keep this input from floating. |
DMD_DEN_ARSTZ | AK12 | O3 | DMD driver enable signal / Active Low Asynchronous
Reset ('1' = Enabled, '0' = Reset) This signal is driven low after the DMD is parked and before power is removed from the DMD. If the 1.8-V power to the DLPC7540 is independent of the 1.8-V power to the DMD, then an external pulldown resistor must be used to hold the signal low in the event the DLPC7540 power is inactive while DMD power is applied. |
PIN (1) | I/O (2) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DMD_HSSI0_CLK_P DMD_HSSI0_CLK_N |
AK25 AJ25 |
O7 | DMD high speed serial interface, Port 0 Clock Lane. |
DMD_HSSI0_D0_P DMD_HSSI0_D0_N DMD_HSSI0_D1_P DMD_HSSI0_D1_N DMD_HSSI0_D2_P DMD_HSSI0_D2_N DMD_HSSI0_D3_P DMD_HSSI0_D3_N DMD_HSSI0_D4_P DMD_HSSI0_D4_N DMD_HSSI0_D5_P DMD_HSSI0_D5_N DMD_HSSI0_D6_P DMD_HSSI0_D6_N DMD_HSSI0_D7_P DMD_HSSI0_D7_N |
AK29 AJ29 AH28 AG28 AK27 AJ27 AH26 AG26 AH24 AG24 AK23 AJ23 AH22 AG22 AK21 AJ21 |
O7 | DMD high speed serial interface, Port 0 Data Lanes. |
DMD_HSSI1_CLK_P DMD_HSSI1_CLK_N |
AH7 AG7 |
O7 | DMD high speed serial interface, Port 1 Clock Lane. |
DMD_HSSI1_D0_P DMD_HSSI1_D0_N DMD_HSSI1_D1_P DMD_HSSI1_D1_N DMD_HSSI1_D2_P DMD_HSSI1_D2_N DMD_HSSI1_D3_P DMD_HSSI1_D3_N DMD_HSSI1_D4_P DMD_HSSI1_D4_N DMD_HSSI1_D5_P DMD_HSSI1_D5_N DMD_HSSI1_D6_P DMD_HSSI1_D6_N DMD_HSSI1_D7_P DMD_HSSI1_D7_N |
AH11 AG11 AK10 AJ10 AH9 AG9 AK8 AJ8 AK6 AJ6 AH5 AG5 AK4 AJ4 AK2 AJ2 |
O7 | DMD high speed serial interface, Port 1 Data Lanes. |
HSSI_ATETEST | AJ12 | O7 | Manufacturing Test use only - Must be left open (i.e. unconnected) |
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PM_CSZ_0 | T27 | O8 | Chip select: Boot FLASH Only (Boot FLASH must use this chip select) |
PM_CSZ_1 | T28 | O8 | Chip select: Additional Peripheral Device |
PM_CSZ_2 | T29 | O8 | Chip select: Additional Peripheral Device |
PM_ADDR_0 | T30 | O8 | Address bit (LSB) |
PM_ADDR_1 | U26 | O8 | Address bit |
PM_ADDR_2 | U27 | O8 | Address bit |
PM_ADDR_3 | U29 | O8 | Address bit |
PM_ADDR_4 | U30 | O8 | Address bit |
PM_ADDR_5 | V29 | O8 | Address bit |
PM_ADDR_6 | V28 | O8 | Address bit |
PM_ADDR_7 | V27 | O8 | Address bit |
PM_ADDR_8 | V26 | O8 | Address bit |
PM_ADDR_9 | W30 | O8 | Address bit |
PM_ADDR_10 | W29 | O8 | Address bit |
PM_ADDR_11 | W28 | O8 | Address bit |
PM_ADDR_12 | W26 | O8 | Address bit |
PM_ADDR_13 | Y30 | O8 | Address bit |
PM_ADDR_14 | Y29 | O8 | Address bit |
PM_ADDR_15 | Y28 | O8 | Address bit |
PM_ADDR_16 | Y27 | O8 | Address bit |
PM_ADDR_17 | Y26 | O8 | Address bit |
PM_ADDR_18 | AA30 | O8 | Address bit |
PM_ADDR_19 | AA29 | O8 | Address bit |
PM_ADDR_20 | AA27 | O8 | Address bit |
PM_ADDR_21 | AA26 | O8 | Address bit |
PM_ADDR_22 | AB29 | O8 | Address bit |
PM_ADDR_23 (GPIO_47) | AB28 | B8 | Address bit (MSB) (2) |
PM_WEZ | R28 | O8 | Write Enable (active low) |
PM_OEZ | R29 | O8 | Output Enable (active low) |
PM_BLSZ_0 | R30 | O8 | Lower Byte (7:0) Enable (active low) - only applicable to devices using PM_CSZ_1 or PM_CSZ_2 |
PM_BLSZ_1 | T26 | O8 | Upper Byte (15:8) Enable (active low) - only applicable to devices using PM_CSZ_1 or PM_CSZ_2 |
PM_Data_0 | L29 | B8 | Data bit |
PM_Data_1 | L30 | B8 | Data bit |
PM_Data_2 | L28 | B8 | Data bit |
PM_Data_3 | M27 | B8 | Data bit |
PM_Data_4 | M28 | B8 | Data bit |
PM_Data_5 | M29 | B8 | Data bit |
PM_Data_6 | M30 | B8 | Data bit |
PM_Data_7 | N26 | B8 | Data bit |
PM_Data_8 | N27 | B8 | Data bit |
PM_Data_9 | N29 | B8 | Data bit |
PM_Data_10 | N30 | B8 | Data bit |
PM_Data_11 | P26 | B8 | Data bit |
PM_Data_12 | P27 | B8 | Data bit |
PM_Data_13 | P28 | B8 | Data bit |
PM_Data_14 | P29 | B8 | Data bit |
PM_Data_15 | R26 | B8 | Data bit |
PIN | I/O (1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
IIC0_SCL | E27 | B13 | I2C Port 0 (Master-Slave), Typically slave for Host Command and Control to Controller, SCL (bidirectional, open-drain): An external pullup is required. The minimum acceptable value for this pullup is 1KΩ . | |
IIC0_SDA | D29 | B13 | I2C Port 0 (Master-Slave), Typically slave for Host Command and Control to Controller, SDA. (bidirectional, open-drain): An external pullup is required. The minimum acceptable value for this pullup is 1KΩ | |
SSP0_TXD | AD27 | O8 | SSP/SPI Port 0 Data Out (Master): Transmit data pin | |
SSP0_RXD | AD29 | I8 | SSP/SPI Port 0 Data In (Master): Receive data pin | |
SSP0_CLK | AD28 | O8 | SSP/SPI Port 0 Clock (Master): Clock pin | |
SSP0_CSZ_2 | AC28 | O8 | SPI Port 0 chip select 2 (Master):
Chip select (Active Low) An external pullup resistor (≤ 10 kΩ) is suggested to avoid a floating chip select input to the external device |
|
SSP0_CSZ_1 | AC26 | O8 | SPI Port 0 chip select 1 (Master):
Chip select (Active Low) An external pullup resistor (≤ 10 kΩ) is suggested to avoid a floating chip select input to the external device |
|
SSP0_CSZ_0 | AB27 | O8 | SPI Port 0 chip select 0 (Master):
Chip select (Active Low) An external pullup resistor (≤ 10 kΩ) is suggested to avoid a floating chip select input to the external device |
|
UART0_TXD | P4 | O8 | UART Port 0 (Slave): Serial Data
Transmit This UART port is reserved for TI debug. An external pullup resistor (≤ 10 kΩ) is required |
|
UART0_RXD | P5 | I8 | UART Port 0 (Slave): Serial Data
Receive This UART port is reserved for TI debug. An external pullup resistor (≤ 10 kΩ) is required |
|
UART0_RTSZ | N2 | O8 | UART Port 0 (Slave): Ready To Send
(Hardware flow control signal (Active Low)) This UART port is reserved for TI debug. An external pullup resistor (≤ 10 kΩ) is required |
|
UART0_CTSZ | N3 | I8 | UART Port 0 (Slave): Clear to Send
(Hardware flow control signal (Active Low)) This UART port is reserved for TI debug. An external pullup resistor (≤ 10 kΩ) is required |
|
USB_DAT_P USB_DAT_N |
B27 A27 |
B11 | USB OTG Data Lane (Master-Stave) | |
USB_VBUS | D26 | B11 | USB OTG 5V Power Supply Detection (Master-Slave) | |
USB_ID | C27 | IOther | USB OTG Mini Receptacle Identification (Master-Slave) | |
USB_TXRTUNE | C26 | BGND | USB OTG Reference Resistor An external reference resistor must be connected as shown in Section 10.1.7 |
|
USB_XI | A29 | IGND | USB OTG External Oscillator XI - Not
used (clock provided internally) For normal operation this pin must be connected to GND. |
|
USB_XO | B29 | BGND | USB OTG External Oscillator XO - Not
used (clock provided internally) For normal operation this pin must be left open (unconnected). |
|
USB_ANALOGTEST | C28 | BOther | USB OTG Manufacturing Test This pin must be left open (unconnected) |
|
PMD_INTZ | AD26 | I8 | Interrupt from DLPA100 (Active Low) This signal requires an external pullup. It also has hysteresis |
|
CW_PWM | AE30 | O8 | Color Wheel Control PWM |
|
CW_INDEX | AE29 | I8 | Color Wheel Index This pin has hysteresis |
PIN | I/O (1) | DESCRIPTION(2)(3)(4) | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
GPIO_87 | K1 | B8 | General purpose I/O 87: Options:
|
|||
GPIO_86 | L5 | B8 | General purpose I/O 86: Options:
|
|||
GPIO_85 | L4 | B8 | General purpose I/O 85: Options:
|
|||
GPIO_84 | L3 | B8 | General purpose I/O 84: Options:
|
|||
GPIO_83 | L2 | B8 | General purpose I/O 83: Options:
|
|||
GPIO_82 | M5 | B8 | General purpose I/O 82: Options:
|
|||
GPIO_81 | M4 | B8 | General purpose I/O 81: Options:
|
|||
GPIO_80 | M2 | B8 | General purpose I/O 80: Options:
|
|||
GPIO_79 | M1 | B8 | General purpose I/O 79: Options:
|
|||
GPIO_78 | N5 | B8 | General purpose I/O 78: Options:
|
|||
GPIO_77 | N4 | B8 | General purpose I/O 77: Options:
|
|||
GPIO_76 | AD5 | B8 | General purpose I/O 76: Options:
|
|||
GPIO_75 | AC1 | B8 | General purpose I/O 75: Options:
|
|||
GPIO_74 | AC2 | B8 | General purpose I/O 74: Options:
|
|||
GPIO_73 | AC4 | B8 | General purpose I/O 73: Options:
|
|||
GPIO_72 | AC5 | B8 | General purpose I/O 72: Options:
|
|||
GPIO_71 | AD1 | B8 | General purpose I/O 71: Options:
|
|||
GPIO_70 | AD2 | B8 | General purpose I/O 70: Options:
|
|||
GPIO_69 | AD3 | B8 | General purpose I/O 69: Options:
|
|||
GPIO_68 | AD4 | B8 | General purpose I/O 68: Options:
|
|||
GPIO_67 | AF4 | B8 | General purpose I/O 67: Options:
|
|||
GPIO_66 | AE2 | B8 | General purpose I/O 66: Options:
|
|||
GPIO_65 | AE3 | B8 | General purpose I/O 65: Options:
|
|||
GPIO_64 | AE4 | B8 | General purpose I/O 64: Options:
|
|||
GPIO_63 | AG2 | B8 | General purpose I/O 63: Options:
|
|||
GPIO_62 | AG3 | B8 | General purpose I/O 62: Options:
|
|||
GPIO_61 | AF1 | B8 | General purpose I/O 61: Options:
|
|||
GPIO_60 | AF2 | B8 | General purpose I/O 60: Options:
|
|||
GPIO_59 | AG1 | B8 | General purpose I/O 59: Options:
|
|||
GPIO_58 | V1 | B8 | General purpose I/O 58: Options:
|
|||
GPIO_57 | V2 | B8 | General purpose I/O 57: Options:
|
|||
GPIO_56 | W2 | B8 | General purpose I/O 56: Options:
|
|||
GPIO_55 | K29 | B8 | General purpose I/O 55: Options:
|
|||
GPIO_54 | K28 | B8 | General purpose I/O 54: Options:
|
|||
GPIO_53 | W3 | B8 | General purpose I/O 53: Options:
|
|||
GPIO_52 | W4 | B8 | General purpose I/O 52: Options:
|
|||
GPIO_51 | V5 | B8 | General purpose I/O 51: Options:
|
|||
GPIO_50 | AC29 | B8 | General purpose I/O 50: Options:
|
|||
GPIO_49 | AC30 | B8 | General purpose I/O 49: Options:
|
|||
GPIO_48 | AB26 | B8 | General purpose I/O 48: Options:
|
|||
GPIO_47 | AB28 | B8 | General purpose I/O 47: Options:
|
|||
GPIO_46 | K27 | B8 | General purpose I/O 46: Options:
|
|||
GPIO_45 | J30 | B8 | General purpose I/O 45: Options:
|
|||
GPIO_44 | J29 | B8 | General purpose I/O 44: Options:
|
|||
GPIO_43 | J27 | B8 | General purpose I/O 43: Options:
|
|||
GPIO_42 | J26 | B8 | General purpose I/O 42: Options:
|
|||
GPIO_41 | H30 | B8 | General purpose I/O 41: Options:
|
|||
GPIO_40 | H29 | B8 | General purpose I/O 40: Options:
|
|||
GPIO_39 | H28 | B8 | General purpose I/O 39: Options:
|
|||
GPIO_38 | H27 | B8 | General purpose I/O 38: Options:
|
|||
GPIO_37 | H26 | B8 | General purpose I/O 37: Options:
|
|||
GPIO_36 | G30 | B8 | General purpose I/O 36: Options:
|
|||
GPIO_35 | G29 | B8 | General purpose I/O 35: Options:
|
|||
GPIO_34 | Y1 | B8 | General purpose I/O 34: Options:
|
|||
GPIO_33 | Y2 | B8 | General purpose I/O 33: Options:
|
|||
GPIO_32 | Y4 | B8 | General purpose I/O 32: Options:
|
|||
GPIO_31 | Y5 | B8 | General purpose I/O 31: Options:
|
|||
GPIO_30 | AA1 | B8 | General purpose I/O 30: Options:
|
|||
GPIO_29 | AA2 | B8 | General purpose I/O 29: Options:
|
|||
GPIO_28 | AA3 | B8 | General purpose I/O 28: Options:
|
|||
GPIO_27 | AA4 | B8 | General purpose I/O 27: Options:
|
|||
GPIO_26 | AA5 | B8 | General purpose I/O 26: Options:
|
|||
GPIO_25 | AB2 | B8 | General purpose I/O 25: Options:
|
|||
GPIO_24 | AB3 | B8 | General purpose I/O 24: Options:
|
|||
GPIO_23 | AB4 | B8 | General purpose I/O 23: Options:
|
|||
GPIO_22 | AB5 | B8 | General purpose I/O 22: Options:
|
|||
GPIO_21 | P3 | B8 | General purpose I/O 21: Options:
|
|||
GPIO_20 | P2 | B8 | General purpose I/O 20: Options:
|
|||
GPIO_19 | P1 | B8 | General purpose I/O 19: Options:
|
|||
GPIO_18 | R5 | B8 | General purpose I/O 18: Options:
|
|||
GPIO_17 | R4 | B8 | General purpose I/O 17: Options:
|
|||
GPIO_16 | R2 | B8 | General purpose I/O 16: Options:
|
|||
GPIO_15 | R1 | B8 | General purpose I/O 15: Options:
|
|||
GPIO_14 | T3 | B8 | General purpose I/O 14: Options:
|
|||
GPIO_13 | T4 | B8 | General purpose I/O 13: Options:
|
|||
GPIO_12 | T5 | B8 | General purpose I/O 12: Options:
|
|||
GPIO_11 | T2 | B8 | General purpose I/O 11: Options:
|
|||
GPIO_10 | V3 | B8 | General purpose I/O 10: Options:
|
|||
GPIO_09 | U1 | B8 | General purpose I/O 09: Options:
|
|||
GPIO_08 | U2 | B8 | General purpose I/O 08: Options:
|
|||
GPIO_07 | U4 | B8 | General purpose I/O 07: Options:
|
|||
GPIO_06 | V4 | B8 | General purpose I/O 06: Options:
|
|||
GPIO_05 | A17 | B8 | General purpose I/O 05: Options:
|
|||
GPIO_04 | B17 | B8 | General purpose I/O 04: Options:
|
|||
GPIO_03 | B15 | B8 | General purpose I/O 03: Options:
|
|||
GPIO_02 | C16 | B8 | General purpose I/O 02: Options:
|
|||
GPIO_01 | D16 | B8 | General purpose I/O 01: Options:
|
|||
GPIO_00 | E16 | B8 | General purpose I/O 00: Options:
|
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
REFCLKA_I | AJ18 | I9 | Crystal A Input: Reference clock crystal input. (2)(3) |
REFCLKA_O | AK18 | O10 | Crystal A Output: Reference clock crystal output. (2) |
REFCLKB_I | B16 | I14 | Crystal B Input: Reference clock crystal input. (2)(3) |
REFCLKB_O | A16 | O15 | Crystal B Output: Reference clock crystal output. (2) |
OCLKA | AD30 | O8 | General Purpose Output Clock A (4) Targeted for driving Color Wheel motor controller. Frequency is software programmable, with a power-up default frequency of 0.77 MHz. Note: the output frequency is not affected by non-power-up reset operations (i.e., the system holds the last programmed value until system is power cycled). |
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD115_PLLMA | AE18 | PWR | 1.15-V digital power for MCG (Master Clock Generator A) PLL |
VDD115_PLLMB | F15 | PWR | 1.15-V digital power for MCG (Master Clock Generator B) PLL |
VAD115_PLLS | F16 | PWR | 1.15-V analog power for SCG doubler PLL |
VAD18_PLLMA | AE19 | PWR | 1.8-V analog power for MCG (Master Clock Generator A) PLL |
VAD18_PLLMB | F14 | PWR | 1.8-V analog power for MCG (Master Clock Generator B) PLL |
VAD33_OSCA | Y18 | PWR | 3.3-V analog power for Crystal-OSC |
VAD33_OSCB | L17 | PWR | 3.3-V analog power for Crystal-OSC |
VAD115_FPD | F7,F9,F11,J6,L12 | PWR | 1.15-V analog power for FPD |
VDD33_FPD | E6,E8,E10,E12,E14,G6,L11,L13 | PWR | 3.3-V digital power for FPD |
VAD115_VX1 | F24,L18 | PWR | 1.15-V analog power for VX1 |
VAD18_VX1 | E18,L19 | PWR | 1.8-V analog power for VX1 |
VAD33_USB | D27,E26,F25 | PWR | 3.3-V analog power for USB |
VDD18_SCS | L16,R6,T25,AE16 | PWR | 1.8-V digital power for SCS DRAM |
VDD121_SCS | L15,N11,P20,U11,V20,Y16 | PWR | 1.21-V digital power for SCS SRAM |
VAD115_HSSI | Y14,Y19,AF7,AF9,AF11,AF13AF21,AF23,AF25 | PWR | 1.15-V analog power for HSSI interface |
VAD115_HSSI0_PLL | AE22 | PWR | 1.15-V analog power for HSSI-0 PLL |
VAD115_HSSI1_PLL | AE10 | PWR | 1.15-V analog power for HSSI-1 PLL |
VDD33_HSSI | Y12,Y20,AE8,AE12,AE20,AE24 | PWR | 3.3-V digital power for HSSI interface |
VAD18_LSIF | Y15,AE13,AE14 | PWR | 1.8-V analog power for DMD low-speed interface |
LVDS_VREFTEST | AF16 | Manufacturing test use only - must be left open-unconnected | |
VDD115 | L14,L20,M11,N20,P11,R20,T11,U20,V11,W20,Y11,Y13,Y17 | PWR | 1.15-V core power |
VDD33 | H25,K25,L6,M20,M25,N6,P25,R11,T20,U6,V25,W6,W11,Y25,AA6,AB25,AC6,AD25,AE6 | PWR | 3.3-V digital power |
VSS | A1,A2,A3,A5,A7,A9,A11,A13,A15,A18,A20,A22,A24,A26,A28,A30,B1,B2,B3,B5,B7,B9,B11,B13,B18,B20,B22,B24,B26,B28,B30,C3,C4,C6,C8,C10,C12,C14,C17,C19,C21,C23,C25,C29,D1,D2,D6,D8,D10,D12,D14,D17,D19,D21,D23,D25,D28,E3,E4,E5,E7,E9,E11,E13,E15,E22,E25,E28,F1,F2,F5,F6,F8,F10,F12,F13,F17,F18,F20,F30,G3,G4,G5,G27,H1,H2,H5,H6,J3,J4,J5,J25.J28,K6,K30,L1,L25,L27,M3,M6,(M12),(M13),(M14),(M15),(M16),(M17),(M18),(M19),N1,(N12,(N13),(N14),(N15),(N16),(N17),(N18),(N19),N25,N28,P6,(P12),(P13),(P14),(P15),(P16),(P17),(P18),(P19),P30,R3,(R12),(R13),(R14),(R15),(R16),(R17),(R18),(R19),R25,R27,T1,T6,(T12),(T13),(T14),(T15),(T16),(T17),(T18),(T19),U3,U5,(U12),(U13),(U14),(U15),(U16),(U17),(U18),(U19),U25,U28,V6,(V12),(V13),(V14),(V15),(V16),(V17),(V18),(V19),V30,W1,W5,(W12),(W13),(W14),(W15),(W16),(W17),(W18),(W19),W25,W27,Y3,Y6,AA25,AA28,AB1,AB6,AB30,AC3,AC25,AC27,AD6,AE1,AE5,AE7,AE9,AE11,AE15,AE17,AE21,AE23,AE25,AE26,AE28,AF3,AF5,AF6,AF8,AF10,AF12,AF14,AF15,AF17,AF18,AF19,AF20,AF22,AF24,AF26,AF28,AF30,AG4,AG6,AG8,AG10,AG12,AG14,AG16,AG18,AG23,AG25,AG27,AG29,AH1,AH2,AH3,AH4,AH6,AH8,AH10,AH12,AH14,AH16,AH18,AH21,AH23,AH25,AH27,AH29,AH30,AJ1,AJ3,AJ5,AJ7,AJ9,AJ11,AJ13,AJ15,AJ17,AJ22,AJ24,AJ26,AJ28,AJ30,AK1,AK3,AK5,AK7,AK9,AK11,AK13,AK15,AK17,AK22,AK24,AK26,AK28,AK30 | RTN | GND for all power supplies (Ball numbers in parenthesis are also used as thermal ball and are located within the package center region) |
VPGM | G25 | Manufacturing use only (efuse). Must be tied to ground. |
I/O | SUPPLY REFERENCE | ESD STRUCTURE | |
---|---|---|---|
SUBSCRIPT | DESCRIPTION | ||
1 | 1.8 V SERDES (VX1) | VAD18_VX1 | ESD diode to supply rail and GND |
2 | 1.8-V LVDS (LS DMD) | VAD18_LSIF | ESD diode to supply rail and GND |
3 | 1.8-V LMCMOS (LS DMD) | VAD18_LSIF | ESD diode to supply rail and GND |
4 | 3.3-V OpenDrain (VX1) | VDD33 | ESD diode to supply rail and GND |
5 | 3.3-V LVDS (FPD) | VDD33_FPD | ESD diode to supply rail and GND |
6 | 3.3-V LVCMOS (PP) | VDD33_FPD | ESD diode to supply rail and GND |
7 | 1.15-V HSSI (HS DMD) | VAD115_HSSI | ESD diode to supply rail and GND |
8 | 3.3-V LVCMOS I/O (8ma output drive - GPIO, etc. ) | VDD33 | ESD diode to supply rail and GND |
9 | 3.3-V LVCMOS I/O (OSC) | VAD33_OSCA | ESD diode to GND |
10 | 3.3-V LVCMOS I/O (OSC) | VAD33_OSCA | ESD diode to supply rail and GND |
11 | 3.3-V USB (USB) | VAD33_USB | ESD diode and LBJT to GND |
12 | 3.3-V LVCMOS (USB) | VAD33_USB | ESD diode to supply rail and GND |
13 | 3.3-V OpenDrain (I2C) | VDD33 | ESD diode to supply rail and GND |
14 | 3.3-V LVCMOS I/O (OSC) | VAD33_OSCB | ESD diode to GND |
15 | 3.3-V LVCMOS I/O (OSC) | VAD33_OSCB | ESD diode to supply rail and GND |
TYPE | |||
I | Input | N/A | |
O | Output | ||
B | Bidirectional | ||
PWR | Power | ||
RTN | Ground return |
INTERNAL PULLUP AND
PULLDOWN RESISTOR CHARACTERISTICS |
CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Weak pullup resistance | VIN = 0.8 V, VDD33 = 3.3 V | 19 | 50 | kΩ |
VIN = 2.0 V, VDD33 = 3.3 V | 12 | 39 | kΩ |