JAJSB16C May 2010 – May 2016 DS92LV2421 , DS92LV2422
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
LVCMOS PARALLEL INTERFACE | |||
DI[7:0] | 34, 33, 32, 29, 28, 27, 26, 25 | I | Parallel interface data input pins, LVCMOS with pulldown. For 8-bit RED display: DI7 = R7 – MSB, DI0 = R0 – LSB. |
DI[15:8] | 42, 41, 40, 39, 38, 37, 36, 35 | I | Parallel interface data input pins, LVCMOS with pulldown. For 8-bit GREEN display: DI15 = G7 – MSB, DI8 = G0 – LSB. |
DI[23:16] | 2, 1, 48, 47, 46, 45, 44, 43 | I | Parallel interface data input pins, LVCMOS with pulldown. For 8-bit BLUE display: DI23 = B7 – MSB, DI16 = B0 – LSB. |
CI1 | 5 | I | Control signal input, LVCMOS with pulldown. For display or video application: CI1 = Data enable input. Control signal pulse width must be 3 clocks or longer to be transmitted when the Control signal filter is enabled (CONFIG[1:0] = 01). There is no restriction on the minimum transition pulse when the control signal filter is disabled (CONFIG[1:0] = 00). The signal is limited to 2 transitions per 130 clocks regardless of the control signal filter setting. |
CI2 | 3 | I | Control signal input, LVCMOS with pulldown. For display or video application: CI2 = Horizontal sync input. Control signal pulse width must be 3 clocks or longer to be transmitted when the control signal filter is enabled (CONFIG[1:0] = 01). There is no restriction on the minimum transition pulse when the control signal filter is disabled (CONFIG[1:0] = 00). The signal is limited to 2 transitions per 130 clocks regardless of the control signal filter setting. |
CI3 | 4 | I | Control signal input, LVCMOS with pulldown. For display or video application: CI3 = Vertical sync input. CI3 is limited to 1 transition per 130 clock cycles. Thus, the minimum pulse width allowed is 130 clock cycles wide. |
CLKIN | 10 | I | Clock input, LVCMOS with pulldown. Latch or data strobe edge set by RFB pin. |
CONTROL AND CONFIGURATION | |||
PDB | 21 | I | Power-down mode input, LVCMOS with pulldown. PDB = 1, serializer is enabled (normal operation). Refer to Power-Up Requirements and PDB Pin. PDB = 0, serializer is powered down. When the serializer is in the power-down state, the driver outputs (DOUT±) are both logic high, the PLL is shutdown, IDD is minimized. Control Registers are RESET. |
VODSEL | 24 | I | Differential driver output voltage select (this can also be control by I2C register access), LVCMOS with pulldown. VODSEL = 1, LVDS VOD is ±420 mV, 840 mVp-p (typical) — long cable or de-emphasis apps. VODSEL = 0, LVDS VOD is ±280 mV, 560 mVp-p (typical) — short cable (no de-emphasis), low power mode. |
De-Emph | 23 | I | De-emphasis control (this can also be controlled by I2C register access), analog with pullup. De-emphasis = open (float) - disabled. To enable de-emphasis, tie a resistor from this pin to GND or control through register (see Table 3). |
RFB | 11 | I | Clock input latch or data strobe edge select (this can also be controlled by I2C register access), LVCMOS with pulldown. RFB = 1, parallel interface data and control signals are latched on the rising clock edge. RFB = 0, parallel interface data and control signals are latched on the falling clock edge. |
CONFIG[1:0] | 13, 12 | I | LVCMOS with pulldown. 00: Control Signal Filter DISABLED. 01: Control Signal Filter ENABLED. 10: Reverse compatibility mode to interface with the DS90UR124 or DS99R124Q-Q1. 11: Reverse compatibility mode to interface with the DS90C124. |
ID[X] | 6 | I | I2C serial control bus device ID address select (optional), analog. Resistor to Ground and 10-kΩ pullup to 1.8-V rail (see Table 11). |
SCL | 8 | I | I2C serial control bus clock input (optional), LVCMOS. SCL requires an external pullup resistor to VDDIO. |
SDA | 9 | I/O | I2C serial control bus data input or output (optional), LVCMOS (open drain). SDA requires an external pullup resistor VDDIO. |
BISTEN | 31 | I | BIST mode (optional), LVCMOS with pulldown. BISTEN = 0, BIST is disabled (normal operation). BISTEN = 1, BIST is enabled. |
RES[2:0] | 18, 16, 15 | I | Reserved (tie low), LVCMOS with pulldown. |
CHANNEL-LINK II – CML SERIAL INTERFACE | |||
DOUT+ | 20 | O | Noninverting output, CML. The output must be AC-coupled with a 0.1-µF capacitor. |
DOUT– | 19 | O | Inverting output, CML. The output must be AC-coupled with a 0.1-µF capacitor. |
POWER AND GROUND(3) | |||
VDDL | 7 | P | Logic power, 1.8 V ± 5% |
VDDP | 14 | P | PLL power, 1.8 V ± 5% |
VDDHS | 17 | P | TX high-speed logic power, 1.8 V ± 5% |
VDDTX | 22 | P | Output driver power, 1.8 V ± 5% |
VDDIO | 30 | P | LVCMOS I/O power, 1.8 V ± 5% or 3.3 V ± 10% |
GND | DAP | G | DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connect to the ground plane (GND) with at least 9 vias. |
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
LVCMOS PARALLEL INTERFACE | |||
DO[7:0] | 33, 34, 35, 36, 37, 39, 40, 41 | I/O | Parallel interface data output pins, STRAP and LVCMOS. For 8-bit RED display: DO7 = R7 – MSB, DO0 = R0 – LSB. In power down (PDB = 0), outputs are controlled by the OSS_SEL (see Table 7). These pins are inputs during power-up (see Deserializer Strap Input Pins). |
DO[15:8] | 20, 21, 22, 23, 25, 26, 27, 28 | I/O | Parallel interface data output pins, STRAP and LVCMOS. For 8-bit GREEN display: DO15 = G7 – MSB, DO8 = G0 – LSB. In power down (PDB = 0), outputs are controlled by the OSS_SEL (see Table 7). These pins are inputs during power-up (see Deserializer Strap Input Pins). |
DO[23:16] | 9, 10, 11, 12, 14, 17, 18, 19 | I/O | Parallel interface data input pins, STRAP and LVCMOS. For 8-bit BLUE display: DO23 = B7 – MSB, DO16 = B0 – LSB. In power down (PDB = 0), outputs are controlled by the OSS_SEL (see Table 7). These pins are inputs during power-up (see Deserializer Strap Input Pins). |
CO1 | 6 | O | Control signal output, LVCMOS. For display or video application: CO1 = Data enable output. Control signal pulse width must be 3 clocks or longer to be transmitted when the control signal filter is enabled (CONFIG[1:0] = 01). There is no restriction on the minimum transition pulse when the control signal filter is disabled (CONFIG[1:0] = 00). The signal is limited to 2 transitions per 130 clocks regardless of the control signal filter setting. In power down (PDB = 0), output is controlled by the OSS_SEL pin (see Table 7). |
CO2 | 8 | O | Control signal output, LVCMOS. For display or video application: CO2 = Horizontal sync output. Control signal pulse width must be 3 clocks or longer to be transmitted when the control signal filter is enabled (CONFIG[1:0] = 01). There is no restriction on the minimum transition pulse when the control signal filter is disabled (CONFIG[1:0] = 00). The signal is limited to 2 transitions per 130 clocks regardless of the control signal filter setting. In power down (PDB = 0), output is controlled by the OSS_SEL pin (see Table 7). |
CO3 | 7 | O | Control signal output, LVCMOS. For display or video application: CO3 = Vertical sync output. CO3 is different than CO1 and CO2 because it is limited to 1 transition per 130 clock cycles. Thus, the minimum pulse width allowed is 130 clock cycles wide. The CONFIG[1:0] pins have no effect on the CO3 signal. In power down (PDB = 0), output is controlled by the OSS_SEL pin (see Table 7). |
CLKOUT | 5 | O | Pixel clock output, LVCMOS. In power down (PDB = 0), output is controlled by the OSS_SEL pin (see Table 7). Data strobe edge set by RFB. |
LOCK | 32 | O | LOCK status output, LVCMOS. LOCK = 1, PLL is locked, outputs are active LOCK = 0, PLL is unlocked, DO[23:0], CO1, CO2, CO3 and CLKOUT output states are controlled by OSS_SEL (see Table 7). May be used as link status or to flag when video data is active (ON/OFF). |
PASS | 42 | O | PASS output (BIST mode), LVCMOS. PASS = 1, error free transmission. PASS = 0, one or more errors were detected in the received payload. Route to test point for monitoring, or leave open if unused. |
CONTROL AND CONFIGURATION – STRAP PINS(3) | |||
CONFIG[1:0] | 10 [DO22], 9 [DO23] |
I | STRAP or LVCMOS with pulldown. 00: Control Signal Filter DISABLED. 01: Control Signal Filter ENABLED. 10: Reverse compatibility mode to interface with the DS90UR241 or DS99R241-Q1. 11: Reverse compatibility mode to interface with the DS90C241. |
LF_MODE | 12 [DO20] | I | SSCG low frequency mode, STRAP or LVCMOS with pulldown. Only required when SSCG is enabled, otherwise LF_MODE condition is a DON’T CARE (X). LF_MODE = 1, SSCG in low frequency mode (CLK = 10 to 20 MHz). LF_MODE = 0, SSCG in high frequency mode (CLK = 20 to 65 MHz). This can also be controlled by I2C register access. |
OS_CLKOUT | 11 [DO21] | I | Output CLKOUT slew select, STRAP or LVCMOS with pulldown. OS_CLKOUT = 1, increased CLKOUT slew rate. OS_CLKOUT = 0, normal CLKOUT slew rate (default). This can also be controlled by I2C register access. |
OS_DATA | 14 [DO19] | I | Output DO[23:0], CO1, CO2, CO3 slew select; STRAP or LVCMOS with pulldown. OS_DATA = 1, Increased DO slew rate. OS_DATA = 0, Normal DO slew rate (default). This can also be controlled by I2C register access. |
OP_LOW | 42 [PASS] | I | Outputs held low when LOCK = 1, STRAP or LVCMOS with pulldown. NOTE: Do not use any other strap options with this strap function enabled. OP_LOW = 1, all outputs are held low during power up until released by programming OP_LOW release/set register HIGH. NOTE: Before the device is powered up, the outputs are in TRI-STATE (see Figure 30 and Figure 31). OP_LOW = 0, all outputs toggle normally as soon as LOCK goes high (default). This can also be controlled by I2C register access. |
OSS_SEL | 17 [DO18] | I | Output sleep state select, STRAP or LVCMOS with pulldown. OSS_SEL is used in conjunction with PDB to determine the state of the outputs in power down (see Table 7). NOTE: OSS_SEL strap cannot be used if OP_LOW = 1. This can also be controlled by I2C register access. |
RFB | 18 [DO17] | I | Clock output strobe edge select, STRAP or LVCMOS with pulldown. RFB = 1, parallel interface data and control signals are strobed on the rising clock edge. RFB = 0, parallel interface data and control signals are strobed on the falling clock edge. This can also be controlled by I2C register access. |
EQ[3:0] | 20 [DO15], 21 [DO14], 22 [DO13], 23 [DO12] |
I | Receiver input equalization, STRAP or LVCMOS with pulldown (see Table 4). This can also be controlled by I2C register access. |
OSC_SEL[2:0] | 26 [DO10], 27 [DO9], 28 [DO8] |
I | Oscillator select, STRAP or LVCMOS with pulldown (see Table 8 and Table 9). This can also be controlled by I2C register access. |
SSC[3:0] | 34 [DO6], 35 [DO5], 36 [DO4], 37 [DO3] |
I | Spread spectrum clock generation (SSCG) range select, STRAP or LVCMOS with pulldown (see Table 5 and Table 6). This can also be controlled by I2C register access. |
MAP_SEL[1:0] | 40 [D], 41 [D] |
I | Bit mapping reverse compatibility or DS90UR241 options, STRAP or LVCMOS with pulldown. Pin or register control. Default setting is 00'b (see Table 10). |
CONTROL AND CONFIGURATION | |||
PDB | 59 | I | Power-down mode input, LVCMOS with pulldown. PDB = 1, deserializer is enabled (normal operation). Refer to Power-Up Requirements and PDB Pin. PDB = 0, deserializer is in power down. When the deserializer is in the power-down state, the LVCMOS output state is determined by Table 7. Control registers are RESET. |
ID[X] | 56 | I | I2C serial control bus device ID Address Select (optional), analog. Resistor to ground and 10-kΩ pullup to 1.8-V rail (see Table 11). |
SCL | 3 | I | I2C serial control bus clock input (optional), LVCMOS. SCL requires an external pullup resistor to VDDIO. |
SDA | 2 | I/O | I2C serial control bus data input or output (optional), LVCMOS open drain. SDA requires an external pullup resistor to VDDIO. |
BISTEN | 44 | I | BIST enable input (optional), LVCMOS with pulldown. BISTEN = 0, BIST is disabled (normal operation). BISTEN = 1, BIST is enabled. |
RES | 47 | I | Reserved (tie low), LVCMOS with pulldown. |
NC | 1, 15, 16, 30, 31, 45, 46, 60 | — | Not connected, leave pin open (float). |
CHANNEL-LINK II — CML SERIAL INTERFACE | |||
RIN+ | 49 | I | True input, CML. The input must be AC-coupled with a 0.1-μF capacitor. |
RIN- | 50 | I | Inverting input, CML. The input must be AC-coupled with a 0.1-μF capacitor. |
CMF | 51 | I | Common-mode filter, analog. VCM center-tap is a virtual ground which may be AC-coupled to ground to increase receiver common mode noise immunity. Recommended value is 4.7 μF or higher. |
ROUT+ | 52 | O | True output (receive signal after the equalizer), CML. NC if not used or connect to test point for monitor. Requires I2C control to enable. |
ROUT- | 53 | O | Inverting output (receive signal after the equalizer), CML. NC if not used or connect to test point for monitor. Requires I2C control to enable. |
POWER AND GROUND(4) | |||
VDDL | 29 | P | Logic power, 1.8 V ± 5% |
VDDIR | 48 | P | Input power, 1.8 V ± 5% |
VDDR | 43, 55 | P | RX high-speed logic power, 1.8 V ± 5% |
VDDSC | 4, 58 | P | SSCG power, 1.8 V ± 5% |
VDDPR | 57 | P | PLL power, 1.8 V ± 5% |
VDDCMLO | 54 | P | RX high-speed logic power, 1.8 V ± 5% |
VDDIO | 13, 24, 38 | P | LVCMOS I/O power, 1.8 V ± 5% or 3.3 V ± 10% (VDDIO) |
GND | DAP | G | DAP is the large metal contact at the bottom side, located at the center of the WQFN package. Connected to the ground plane (GND) with at least 9 vias. |