4 Revision History
Changes from K Revision (February 2012) to L Revision
-
Moved Power Dissipation metric into new table, called Power Dissipation Go
-
Added header row above "VIORM" row with the text "DIN V VDE V 0884-10 (VDE V 0884-10):2006-12" in the Insulation Characteristics table.Go
-
Added "UL 1577" header row over "VISO" row in the Insulation Characteristics table. Go
-
Moved "VISO" row to the bottom of the Insulation Characteristics table. Go
-
Deleted "per UL" in "Isolation voltage" in the Insulation Characteristics table. Go
-
Changed the D-8 MIN value of L(101) from "4.8" to "4" in the Package Insulation Characteristics table. Go
-
Changed the D-8 MIN value of L(102) from "4.3" to "4" in the Package Insulation Characteristics table. Go
-
Changed Test Condition "DIN IEC 60112/VDE 0303 Part 1" to "DIN EN 60112 (VDE 0303-11); IEC 60112" in the Package Insulation Characteristics table. Go
-
Deleted bottom row of the Package Insulation Characteristics table. Go
Changes from J Revision (July 2010) to K Revision
-
Added ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable InformationGo
-
Changed the Title From: 3.3-V / 5-V High-Speed Digital Isolators To: ISO72x Single Channel High-Speed Digital IsolatorsGo
-
Changed the Features List Go
-
Changed the second paragraph of the Description From: "4000 V" To: "4000 VPK per VDE..."Go
-
Changed the Thermal Information tableGo
-
Changed Figure 1Go
-
Changed the Basic isolation group Specification From: IIIa To: II in IEC 60664-1 Ratings TableGo
-
Changed VDE text From: "DIN EN 60747-5-5 (VDE 0884-5)" To: "DIN V VDE V 0884-10 (VDE V 0884-10):2006-12" in the Regulatory Information tableGo
-
Changed CSA File number: 1698195 To: 220991 in the Regulatory Information tableGo
-
Changed the CTI MIN value From: ≥ 175 V To: 400 V in the Package Insulation Characteristics table.Go
-
Changed RIO Test Condition From: TA < 100°C To: TA = 25°C in Package Insulation Characteristics Go
-
Moved the RIO values from the TYP column to the MIN column of Package Insulation Characteristics Go
-
Changed the title of Figure 16 From: θJC Thermal Derating Curve per DIN EN 60747-5-5 To: θJC Thermal Derating Curve per VDEGo
-
Changed Table 1, added row X, PD, X, UndeterminedGo
-
Changed Table 2, added row X, PD, X, UndeterminedGo
-
Changed Figure 17 Go
Changes from I Revision (February 2010) to J Revision
-
Changed Note 1 of the Electrical Characteristics, 5 V tableGo
-
Changed Note 1 of the Electrical Characteristics, 5 V, 3.3 V tableGo
-
Changed Note 1 of the Electrical Characteristics, 3.3 V, 5 V tableGo
-
Changed Note 1 of the Electrical Characteristics, 3.3 V tableGo
-
Changed V to Vpeak in UNIT column of IEC Insulation Characteristics tableGo
-
Added row for VISO to Insulation Characteristics tableGo
-
Changed the title From: Package Characteristics To: Package Insulation CharacteristicsGo
Changes from H Revision (June 2009) to I Revision
-
Changed Features From: 50 kV/s Transient Immunity, Typical To: 50 kV/µs Transient Immunity, TypicalGo
Changes from G Revision (December 2008) to H Revision
-
Changed the first paragraph of the Description From: "silicon oxide (SiO2).." To: "silicon dioxide (SiO2).."Go
-
Added the DUB 8 pin package to the Pin Configuration and FunctionsGo
-
Added package designators D-8 and DUB-8 to the table Descriptions/Test Conditions of the Package Insulation Characteristics tableGo
Changes from F Revision (November 2008) to G Revision
-
Changed the Features List From: 4000-V(peak) Isolation To: 4000-V(peak) Isolation, 560-Vpeak VIORMGo
Changes from E Revision (May 2008) to F Revision
-
Changed Figure 19 text From: 20 mm max. from VCC1 To: 2 mm max. from VCC1Go
-
Changed Note in Table 3 From: The ISO72x pin 1 and pin 3 are internally connected together. Either or both may be used as VCC1. To: Pin 1 should be used as VCC1. Pin 3 may also be used as VCC1 or left open as long as Pin 1 is connected to VCC1 Go
-
Changed Note in Table 3 From: The ISO721 and ISO721M pin 5 and pin 7 are internally connected together. Either or both may be used as GND2. To: Pin 5 should be used as GND2. Pin 7 may also be used as GND2 or left open as long as Pin 5 is connected to GND2.Go
Changes from D Revision (February 2007) to E Revision