4 改訂履歴
Changes from F Revision (August 2015) to G Revision
- Deleted figure Shutdown and Reset Timing Definition While VCC Is HighGo
- Changed the paragraph following Figure 8Go
- Changed Recommended Initialization Sequence To: Initialization SequenceGo
- Changed Table 2Go
- Changed item 3 in Video Stop and Restart Sequence From: Drive all DSI input lanes including DSI CLK lane to LP11. To: Drive all DSI data lanes to LP11, but keep the DSI CLK lanes in HS. Go
Changes from E Revision (October 2013) to F Revision
- Added 「ピン構成および機能 」セクション、「ESD定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
- Changed ULPS Itemized List, item 3 from "Wait for the PLL_LOCK bit (CSR 0x0A.7) to be set" to "Wait for a minimum of 3 ms."Go
- Changed Initialization Sequence Description for Init seq7 from "Wait for the PLL_LOCK bit to be set (CSR 0x0A.7)" to "Wait for a minimum of 3 ms." Go
- Changed Table 6 Address 0x0A, Bit 7 description from "PLL_LOCK" to "PLL_EN_STAT"Go
- Changed Address 0x18, Bits 3, 2, 1, and 0 Descriptions in Table 8 for clarification.Go
- Changed Item 1 of the Video STOP and Restart sequence from "Clear the PLL_EN bit to 0(CSR 0x0A.7)" to "Clear the PLL_EN bit to 0 (CSR 0x0D.0)" Go
Changes from D Revision (August 2013) to E Revision
- Added rows for Bits 7, and 6:5 to Table 7 CSR Bit Field Definition – DSI RegistersGo
Changes from C Revision (December 2012) to D Revision
- データシート全体を通してパッケージの記述を整合Go
Changes from B Revision (December 2012) to C Revision
Changes from A Revision (December 2012) to B Revision
Changes from * Revision (August 2012) to A Revision
- Changed the value of VOH From: 1.3 MIN To: 1.25 MINGo
- Changed the ICC TYP value From: 125 To: 106 and MAX value From: 200 To: 150 Go
- Added a TYP value of 7.7 to IULPSGo
- Changed the IRST TYP value From: 0.05 To: 0.04 and MAX value From: 0.2 To: 0.06Go
- changed the values of |VOD|Go
- Changed the values of VOC(SS) for test conditions CSR 0x19.6 = 0 and, or CSR 0x19.4 = 0Go
- Changed table note 2Go
- Added table note 3Go
- Changed the SWITCHING CHARACTERISTICS tableGo
- Changed the description of CHA_LVDS_VOD_SWINGGo
- Changed the description of CHB_LVDS_VOD_SWINGGo