JAJSPG8I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP#GUID-00254125-54EF-4FF9-BE39-5FF63DDF864A | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7 V, | IO = –0.4 mA | 0.2 | V | ||
VIT– | Negative-going input threshold voltage | VO = 0.5 V, | IO = 8 mA | –0.2#GUID-3BC1DC88-E9D4-46DF-A097-FFD2D4EC5C2B | V | ||
Vhys | Hysteresis voltage (VIT+– VIT–) | 60 | mV | ||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | |||
VOH | High-level output voltage |
VID = 200 mV, See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_IW4_V3M_25B |
IOH = –400 mA, | 2.7 | V | ||
VOL | Low-level output voltage |
VID = –200 mV, SeeFigure 6 |
IOL = 8 mA, | 0.45 | V | ||
IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | μA | |||
VI | Line input current | Other input = 0 V#GUID-BBCC147B-B567-480E-83BC-EB5CA3E909BD | VI = 12 V | 1 | mA | ||
VI = –7 V | –0.8 | ||||||
IIH | High-level-enable input current | VIH = 2.7 V | 20 | μA | |||
IIL | Low-level-enable input current | VIL = 0.4 V | –100 | μA | |||
rI | Input resistance | 12 | 20 | kΩ | |||
IOS | Short-circuit output current | VID = 200 mV, | VO = 0 | –15 | –85 | mA | |
ICC | Supply current | No load | Outputs enabled | 23 | 30 | mA | |
Outputs disabled | 19 | 26 |