JAJSPG8I August   1987  – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B

PRODUCTION DATA  

  1. 特長
  2. 概要
  3. 改訂履歴
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  推奨動作条件
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics - Driver
    5. 5.5  Switching Characteristics - Driver
    6. 5.6  Switching Characteristics - Driver
    7. 5.7  Symbol Equivalents
    8. 5.8  Electrical Characteristics - Receiver
    9. 5.9  Switching Characteristics - Receiver
    10. 5.10 Switching Characteristics - Receiver
    11. 5.11 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
  9. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 ドキュメントの更新通知を受け取る方法
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  10. 10Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • D|8
  • P|8
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics - Driver

over recommended ranges of supply voltage and operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS#GUID-5B44C066-E4AE-4DED-B0CE-4312D5A2DCB1 MIN TYP#GUID-50DDEFE7-BD19-484C-AED0-4704AA66D310 MAX UNIT
VIK Input clamp voltage II = –18 mA –1.5 V
VO Output voltage IO = 0 0 6 V
|OD1| Differential output voltage IO = 0 1.5 6 V
|VOD2| Differential output voltage RL = 100 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_RR5_53M_25B ½ VOD1 or 2#GUID-8D92FA9C-0774-47B8-9A44-99595169FE57 V
RL = 54 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_RR5_53M_25B 1.5 2.5 5 V
VOD3 Differential output voltage Vtest = –7 V to 12 V, See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_D41_V3M_25B 1.5 5 V
Δ|VOD| Change in magnitude of differential output voltage#GUID-2F329D1E-BA30-4240-A94A-B74E166F0DFA RL = 54 Ω or 100 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_RR5_53M_25B ±0.2 V
VOC Common-mode output voltage RL = 54 Ω or 100 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_RR5_53M_25B

3

–1

V
Δ|VOC| Change in magnitude of common-mode output voltage#GUID-2F329D1E-BA30-4240-A94A-B74E166F0DFA RL = 54 Ω or 100 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_RR5_53M_25B ±0.2 V
IO Output current Outputs disabled#GUID-5B7CF797-FD00-499B-A754-377649151375 VO = 12 V 1 mA
VO = –7 V –0.8
IIH High-level input current VI= 2.4 V 20 μA
IIL Low-level input current VI = 0.4 V –400 μA
IOS Short-circuit output current#GUID-939A093D-6518-4CB8-B936-72EB53D6F695 VO = –4 V SN65ALS176 –250 mA
VO = –6 V SN75ALS176 –250
VO = 0 –150
VO = VCC 250
VO = 8 V 250
ICC Supply current No load Outputs enabled 23 30 mA
Outputs disabled 19 26
The power-off measurement in TIA/EIA-422-B applies to disabled outputs only and is not applied to combined inputs and outputs.
All typical values are at VCC = 5 V and TA = 25°C.
The minimum VOD2 with a 100-Ω loadis either 1/2 VOD1 or 2 V, whichever is greater.
Δ|VOD| and Δ|VOC| are the changes in magnitude of VOD and VOC, respectively, that occur when the input is changed from one logic state to the other.
Duration of the short circuit should not exceed one second for this test.
This applies for power on and power off. Refer to TIA/EIA-485-A for exact conditions. The TIA/EIA-422-B limit does not apply for a combined driver and receiver terminal.