SN65ALS176
over recommended ranges of supply voltage and operating free-air temperature
range (unless otherwise noted)
(1) All typical values are at VCC = 5 V, TA = 25°C.
(2) Pulse skew is defined as the |tPLH– tPHL| of each channel
of the same device.
(3) Skew limit is the maximum difference in propagation delay times between any two
channels of any two devices.