JAJSPG8I August 1987 – January 2023 SN65ALS176 , SN75ALS176 , SN75ALS176A , SN75ALS176B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP#GUID-6F13BAAA-0631-4EBC-9CAE-7187BC3A567B | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tpd | Propagation time | ’ALS176 |
VID = –1.5 V to 1.5 V, See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_ICS_V3M_25B |
CL = 15 pF, | 9 | 14 | 19 | ns |
’ALS176A | 10.5 | 14 | 18 | |||||
’ALS176B | 11.5 | 13 | 16.5 | |||||
tsk(p) | Pulse skew#GUID-7DDDA7CE-679C-46DD-ACD3-0025F59AB12D |
VID = –1.5 V to 1.5 V, See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_ICS_V3M_25B |
CL = 15 pF, | 0 | 2 | ns | ||
tsk(lim) | Pulse skew#GUID-E3B39734-7BDA-4EC5-B5ED-72B704022D60 | ’ALS176 |
RL = 54 Ω See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_BL2_V3M_25B |
CL = 50 pF, | 10 | ns | ||
’ALS176A | 7.5 | |||||||
’ALS176B | 5 | |||||||
tPZH | Output enable time to high level | CL = 15 pF, | See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_FPV_V3M_25B | 7 | 14 | ns | ||
tPZL | Output enable time to low level | CL = 15 pF, | See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_FPV_V3M_25B | 20 | 35 | ns | ||
tPHZ | Output disable time from high level | CL = 15 pF, | See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_FPV_V3M_25B | 20 | 35 | ns | ||
tPLZ | Output disable time from low level | CL = 15 pF, | See GUID-1D3EE06C-51AC-4996-BDD0-45715DC48B44.html#FIG_FPV_V3M_25B | 8 | 17 | ns |