JAJSU21 April 2024 TPS3842
ADVANCE INFORMATION
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | SOT563 | ||
VDD | 1 | I | Supply voltage pin. |
SENSE | 2 | I | Sense input. Monitors input voltage based on internal voltage threshold. See Section 8.3.1 for more details. |
RESET | 3 | O | Output reset signal. Connect RESET to pull up voltage using a pull up resistance.See Section 8.3.4 for more details. |
CTS | 4 | I | Sense time delay: Capacitor programmable sense delay: CTS pin offers a user adjustable sense delay time when asserting a reset condition. See Section 8.3.2 for more details. |
GND | 5 | — | Ground pin. |
CTR | 6 | I | Reset output: User-programmable reset time delay for RESET pin. Connect an external capacitor for adjustable time delay or leave the pin floating for the shortest delay. See Section 8.3.3 for more details. |