JAJS463D NOVEMBER 2009 – March 2018 TPS40303 , TPS40304 , TPS40305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOLTAGE REFERENCE | |||||||
VFB | FB input voltage | TJ = 25°C, 3 V < VVDD< 20 V | 597 | 600 | 603 | mV | |
–40°C < TJ< 125°C, 3 V < VVDD< 20 V | 594 | 600 | 606 | ||||
INPUT SUPPLY | |||||||
VVDD | Input supply voltage range | 3 | 20 | V | |||
IDDSD | Shutdown supply current | VEN/SS< 0.2 V | 70 | 100 | µA | ||
IDDQ | Quiescent, nonswitching | Let EN/SS float, VFB = 1 V | 2.5 | 3.5 | mA | ||
ENABLE/SOFT START | |||||||
VIH | High-level input voltage, EN/SS | 0.55 | 0.7 | 1 | V | ||
VIL | Low-level input voltage, EN/SS | 0.27 | 0.3 | 0.33 | V | ||
ISS | Soft-start source current | 8 | 10 | 12 | µA | ||
VSS | Soft-start voltage level | 0.4 | 0.8 | 1.3 | V | ||
BP REGULATOR | |||||||
VBP | Output voltage | IBP = 10 mA | 6.2 | 6.5 | 6.8 | V | |
VDO | Regulator dropout voltage, VVDD – VBP | IBP = 25 mA, VVDD = 3 V | 70 | 110 | mV | ||
OSCILLATOR | |||||||
fSW | PWM frequency | TPS40303 | 3 V < VVDD< 20 V | 270 | 300 | 330 | kHz |
TPS40304 | 540 | 600 | 660 | kHz | |||
TPS40305 | 1.02 | 1.20 | 1.38 | MHz | |||
VRAMP(1) | Ramp amplitude | VVDD/6.6 | VVDD/6 | VVDD/5.4 | V | ||
fSWFSS | Frequency spread-spectrum frequency deviation | 12% | fSW | ||||
fMOD | Modulation frequency | 25 | kHz | ||||
PWM | |||||||
DMAX(1) | Maximum duty cycle | TPS40303 | VFB = 0 V, 3 V < VVDD< 20 V | 90% | |||
TPS40304 | 90% | ||||||
TPS40305 | 85% | ||||||
tON(min)(1) | Minimum controllable pulse width | 70 | ns | ||||
tDEAD | Output driver dead time | HDRV off to LDRV on | 5 | 25 | 35 | ns | |
LDRV off to HDRV on | 5 | 25 | 30 | ||||
ERROR AMPLIFIER | |||||||
GBWP(1) | Gain bandwidth product | 10 | 24 | MHz | |||
AOL(1) | Open loop gain | 60 | dB | ||||
IIB | Input bias current (current out of FB pin) | VFB = 0.6 V | 75 | nA | |||
IEAOP | Output source current | VFB = 0 V | 2 | mA | |||
IEAOM | Output sink current | VFB = 1 V | 2 | ||||
PGOOD | |||||||
VOV | Feedback upper voltage limit for PGOOD | 655 | 675 | 700 | mV | ||
VUV | Feedback lower voltage limit for PGOOD | 500 | 525 | 550 | |||
VPGD-HYST | PGOOD hysteresis voltage at FB | 25 | 40 | ||||
RPGD | PGOOD pulldown resistance | VFB = 0 V, IFB = 5 mA | 30 | 70 | Ω | ||
IPGDLK | PGOOD leakage current | 550 mV < VFB< 655 mV,
VPGOOD = 5 V |
10 | 20 | µA | ||
OUTPUT DRIVERS | |||||||
RHDHI | High-side driver pullup resistance | VBOOT – VSW = 5 V, IHDRV = –100 mA | 0.8 | 1.5 | 2.5 | Ω | |
RHDLO | High-side driver pulldown resistance | VBOOT – VSW = 5 V, IHDRV = 100 mA | 0.5 | 1 | 2.2 | Ω | |
RLDHI | Low-side driver pullup resistance | ILDRV = –100 mA | 0.8 | 1.5 | 2.5 | Ω | |
RLDLO | Low-side driver pulldown resistance | ILDRV = 100 mA | 0.35 | 0.6 | 1.2 | Ω | |
tHRISE(1) | High-side driver rise time | CLOAD = 5 nF | 15 | ns | |||
tHFALL(1) | High-side driver fall time | 12 | ns | ||||
tLRISE(1) | Low-side driver rise time | 15 | ns | ||||
tLFALL(1) | Low-side driver fall time | 10 | ns | ||||
OVERCURRENT PROTECTION | |||||||
tPSSC(min)(1) | Minimum pulse time during short circuit | 250 | ns | ||||
tBLNKH(1) | Switch leading-edge blanking pulse time | 150 | ns | ||||
VOCH | OC threshold for high-side FET | TJ = 25°C | 360 | 450 | 580 | mV | |
IOCSET | OCSET current source | TJ = 25°C | 9.5 | 10 | 10.5 | µA | |
VLD-CLAMP | Maximum clamp voltage at LDRV | 260 | 340 | 400 | mV | ||
VOCLOS | OC comparator offset voltage for low-side FET | TJ = 25°C | –8 | 8 | mV | ||
VOCLPRO(1) | Programmable OC range for low-side FET | TJ = 25°C | 12 | 300 | mV | ||
VTHTC(1) | OC threshold temperature coefficient (both high-side and low-side) | 3000 | ppm | ||||
tOFF | OC retry cycles on EN/SS pin | 4 | Cycle | ||||
BOOT DIODE | |||||||
VDFWD | Bootstrap diode forward voltage | IBOOT = 5 mA | 0.8 | V | |||
THERMAL SHUTDOWN | |||||||
TJSD(1) | Junction shutdown temperature | 145 | °C | ||||
TJSDH(1) | Hysteresis | 20 | °C |