JAJS463D NOVEMBER 2009 – March 2018 TPS40303 , TPS40304 , TPS40305
PRODUCTION DATA.
For this example, follow the design parameters listed in Table 6.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage | 3.3 | 14 | V | |||
VINripple | Input ripple | IOUT = 10 A | 0.6 | V | |||
VOUT | Output voltage | 0 A ≤IOUT ≤ 10 A | 0.582 | 0.6 | 0.618 | V | |
Line regulation | 3 V ≤ VIN ≤14 V | 0.5% | |||||
Load regulation | 0 A ≤IOUT ≤ 10 A | 0.5% | |||||
VRIPPLE | Output ripple | IOUT = 10 A | 12 | mV | |||
VOVER | Output overshoot | 3 A ≤ IOUT ≤ 7 A | 100 | mV | |||
VUNDER | Output undershoot | 3 A ≤IOUT ≤ 7 A | 100 | mV | |||
IOUT | Output current | 3.3 V ≤ VIN ≤ 14 V | 0 | 10 | A | ||
tSS | Soft-start time | VIN = 12 V | 1.5 | ms | |||
ISCP | Short-circuit current trip point | 13 | 15 | A | |||
Efficiency | VIN = 12 V, IOUT = 5 A | 84% | |||||
fSW | Switching frequency | 300 | kHz | ||||
Size | 1.5 | in2 |