JAJSE62A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| 1.1a | VIN | Operating supply input voltage | Applied at VINP and VINL pins, after device startup | TPS55165-Q1 with VOS_FB pin connected to GND | 2 | 14 | 36 | V |
| 1.1b | TPS55165-Q1 with VOS_FB pin connected to VREG | 4 | 14 | 36 | ||||
| 1.1c | TPS55160/2-Q1 | 3.6 | 14 | 36 | V | |||
| 1.2 | VIN_startup | Minimum input voltage for startup | Applied at VINP and VINL pins; TJ = 25°C. This minimum voltage is required until VOUT > PGTH_UV; IVOUT < 400 mA, CVOUT = 22 µF | 5.3 | V | |||
| 1.3 | ISD | VIN Shutdown supply current | VIN = 12 V, VIGN= 0 V, VPS= 0 V, VIGN_PWRL = 0 V, TJ = 25°C | 3 | µA | |||
| 1.4 | IQ | VIN Quiescent supply current | TPS55165-Q1: VIN = VIGN = 12 V, VOUT = 5 V, IOUT = 0 mA, TJ = 25°C Device in low-power mode, Non-switching VOS_FB pin connected to GND | 0 | 15 | µA | ||