JAJSE62A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
Figure 9-1 and Figure 9-2 show the application diagrams for the adjustable output configuration.
Use Equation 1 to calculate the output voltage.

where
Figure 9-3 shows the TPS55165-Q1 device in the 5-V configuration.
Figure 9-4 shows the TPS55165-Q1 device in the 12-V configuration.
For TPS55165-Q1 in 12-V configuration (VOS_FB is shorted to VREG), the PG pin must be tied to an external 5-V supply through a pullup resistor. Tying the PG pin to a supply greater than 5.5 V could damage the device in the unlikely event of a shortage between the PG pin and the adjacent VOS_FB pin, which is tied to the VREG pin in the 12-V output configuration. The absolute-maximum voltage rating of the VREG pin is 5.5 V.