JAJSE62A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AN.1 | COUT | Value of output ceramic capacitor | Connect between VOUT and PGND | 18 | 22 | 47 | µF |
AN.1a | ESR COUT | Value of ESR of output capacitor, COUT | 0 | 100 | mΩ | ||
AN.2 | CBST | Value of bootstrap ceramic capacitor | ESR < 10 mΩ. Connect between BST1 and L1 with respect to BST2 and L2 | 100 | nF | ||
AN.2a | ESR CBST | Value of ESR of bootstrap ceramic capacitor, CBST | 0 | 10 | mΩ | ||
AN3 | L | Value of inductor | Saturation current > 2.5 A, ESR < 30 mΩ | 3.3 | 4.7 | 6.2 | µH |
AN.3a | DCR L | Value of DCR of inductor | 0 | 40 | mΩ | ||
AN.4 | CIN | Value of supply input ceramic capacitor | 40-V compliant. Connect between VIN and PGND | 8.2 | 10 | µF | |
AN.4a | ESR CIN | Value of ESR of input capacitor, CIN | 0 | 100 | mΩ | ||
AN.5 | CVREG | Decoupling capacitor on VREG pin to ground | Connect between VREG and PGND | 3.9 | 4.7 | 5.6 | µF |
AN.5a | ESR CVREG | Value of ESR of input capacitor, CVREG | 0 | 10 | mΩ |