JAJSE62A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
M1.1 | Protected battery voltage | VINP, VINL | –0.3 | 40 | V |
M1.2 | Feedback voltage | VOS_FB | –0.3 | 5.5 | V |
M1.3 | Low-power mode input | PS | -0.3 | 40 | V |
M1.4 | Low-voltage inputs | IGN_PWRL, SS_EN, PG_DLY | –0.3 | 5.5 | V |
M1.5 | Ignition enable input | IGN | –7 | 40 | V |
M1.6 | Buck-boost output voltage | VOUT, VOUT_SENSE | –0.3 | 20 | V |
M1.7 | Gate-driver supply | VREG, VREG_Q | –0.3 | 5.5 | V |
M1.8 | Buck switching node voltage | L1 | –0.3 | 40 | V |
M1.9 | Boost switching node voltage | L2 | –0.3 | 20 | V |
M1.10 | Boot-strap overdrive voltage | BST1-L1, BST2-L2 | –0.3 | 5.5 | V |
M1.11 | Power-good output voltage | PG | -0.3 | 15 | V |
M1.12 | Ground | PGND, GND | –0.3 | 0.3 | V |
M2 | Junction temperature, TJ | –40 | 150 | °C | |
M3 | Storage temperature, Tstg | –65 | 175 | °C |