JAJSE62A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
3.1a | IOUT_5V | Max output current in normal operation for VOUT in 5-V setting | TPS55165-Q1 with VOS_FB pin connected to GND | 6 V ≤ VIN; DCR ≤ 40 mΩ | 1 | A | ||
3.1b | 3.8 V ≤ VIN ≤ 6 V; DCR ≤ 40 mΩ | 800 | mA | |||||
3.1c | 2.3 V ≤ VIN < 3.8 V; DCR ≤ 40 mΩ | 400 | ||||||
3.1d | 2 V ≤ VIN < 2.3 V; DCR ≤ 40 mΩ | 200 | ||||||
3.1e | IOUT_12V | Max output current in normal operation for VOUT in 12-V setting | TPS55165-Q1 with VOS_FB pin connected to VREG | 14 V ≤ VIN; DCR ≤ 40 mΩ | 800 | mA | ||
3.1f | 9.2 V≤ VIN ≤ 14 V; DCR ≤ 40 mΩ | 600 | ||||||
3.1g | 5.6 V≤ VIN < 9.2 V; DCR ≤ 40 mΩ | 300 | ||||||
3.1h | 4 V ≤ VIN < 5.6 V; DCR ≤ 40 mΩ | 150 | ||||||
3.2a | IOUT_adj_VoutH | Max output current in normal operation for adjustable configuration, 8V < VOUT ≤ 9V | TPS55160-Q1 and TPS55162-Q1, 8V < VOUT ≤ 9V | (VOUT + 2V) ≤ VIN; DCR ≤ 40 mΩ | 800 | |||
3.2b | 0.76 * VOUT ≤ VIN ≤ (VOUT + 2V); DCR ≤ 40 mΩ | 600 | mA | |||||
3.2c | 0.46 * VOUT ≤ VIN < 0.76 * VOUT; DCR ≤ 40 mΩ | 300 | mA | |||||
3.2d | 3.6 V ≤ VIN < 0.46 * VOUT; DCR ≤ 40 mΩ | 150 | mA | |||||
3.2e | IOUT_adj_VoutL | Max output current in normal operation for adjustable configuration, 5.7V ≤ VOUT ≤ 8V | TPS55160-Q1 and TPS55162-Q1, 5.7V ≤ VOUT ≤ 8V | (VOUT + 1V) ≤ VIN; DCR ≤ 40 mΩ | 800 | mA | ||
3.2f | 0.76 * VOUT ≤ VIN < (VOUT + 1V); DCR ≤ 40 mΩ | 600 | ||||||
3.2g | 3.6 V ≤ VIN < 0.76 * VOUT; DCR ≤ 40 mΩ | 300 | ||||||
3.11 | IOUT_PS | Max output current in low-power mode | 50 | |||||
3.3 | Rdson_ BUCK_HS | On-resistance buck-stage high-side (HS) FET | 150 | 300 | mΩ | |||
3.4 | Rdson_ BUCK_LS | On-resistance buck-stage low-side (LS) FET | 150 | 300 | mΩ | |||
3.5 | Rdson_ BOOST_HS | On-resistance boost-stage HS FET | 150 | 300 | mΩ | |||
3.6 | Rdson_ BOOST_LS | On-resistance boost-stage LS FET | 150 | 300 | mΩ | |||
3.7 | ISW_limit | Peak current limit for HS buck, LS buck, and LS boost | Device in normal operating mode | 2 | 3.5 | 4.5 | A | |
3.9 | ICoilAvglimit | Average coil current limit | Device in normal operating mode; L = 4.7 µH | 2 | 2.8 | A | ||
3.20a | VTLDSR_5V_100 | Transient load step response for VOUT in 5-V setting | TPS55165-Q1: Measured at VOUT_SENSE pin; VOS_FB pin connected to GND; VIN = 12 V, IOUT = 0.1 A to 0.5 A, TR = TF = 1 µs, COUT = 47 µF | 5 | ||||
3.20b | VTLDSR_5V_500 | Transient load step response for VOUT in 5-V setting | TPS55165-Q1: Measured at VOUT_SENSE pin; VOS_FB pin connected to GND; VIN = 12 V, IOUT = 0.5 A to 1 A, TR = TF = 1 µs, COUT = 47 µF | 5 | ||||
3.21a | VRIPPLE_5V | Output ripple for VOUT in 5-V setting | TPS55165-Q1: Measured at VOUT_SENSE pin; VOS_FB pin connected to GND; VIN = 12V, IOUT = 1 A, SS_EN = low | 5.5 | mVpp | |||
3.21b | VRIPPLE_12V | Output ripple for VOUT in 12-V setting | TPS55165-Q1: Measured at VOUT_SENSE pin; VOS_FB pin connected to VREG; VIN = 14V, IOUT = 0.8 A, SS_EN = low | 5 | mVpp |