The TPS6122x family devices provide a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm x 2 mm to enable small circuit layout size.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS61220 | SC-70 (6) | 2.00mm x 1.25mm |
TPS61221 | ||
TPS61222 |
Changes from A Revision (April 2014) to B Revision
Changes from * Revision (August 2009) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | I | Enable input (1: enabled, 0: disabled). Must be actively tied high or low. Do not leave floating. |
FB | 2 | I | Voltage feedback of adjustable version. Must be connected to VOUT at fixed output voltage versions. |
GND | 3 | Control / logic and power ground | |
L | 5 | I | Connection for Inductor |
VIN | 1 | I | Boost converter input voltage |
VOUT | 4 | O | Boost converter output voltage |