JAJSEW9F November 2017 – November 2024 TPS62088 , TPS62088A , TPS62089A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VIN = 5.0 V, VOUT = 1.8 V, TA = 25°C, BOM = Table 8-2, unless otherwise noted.
VOUT = 0.6 V |
VOUT = 0.6 V | FPWM devices |
VOUT = 0.9 V |
VOUT = 0.9 V | FPWM devices |
VOUT = 1.2 V |
VOUT = 1.2 V | FPWM devices |
VOUT = 1.8 V |
VOUT = 1.8 V | FPWM devices |
VOUT = 3.3 V |
VOUT = 3.32 V | FPWM devices |
VIN = 3.3 V |
VIN = 3.3 V | FPWM devices |
IOUT = 3.0 A |
IOUT = 0.1 A | FPWM devices |
No load | FPWM devices |
IOUT = 0.1 A to 3 A |
IOUT = 1 A |
VOUT = 0.6 V |
VOUT = 0.6 V | FPWM devices |
VOUT = 0.9 V |
VOUT = 0.9 V |
VOUT = 1.2 V |
VOUT = 1.2 V | FPWM devices |
VOUT = 1.8 V |
VOUT = 1.8 V | FPWM devices |
VOUT = 3.3 V |
VOUT = 3.32 V | FPWM devices |
IOUT = 1.0 A |
IOUT = 1.0 A | FPWM devices |
IOUT = 0.1 A |
No load |
IOUT = 3.0 A |
IOUT = 1 A |