JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
After the start-up period (tStartup), the output voltage can be selected between two output voltage registers by the VID pin. When VID is pulled low, the output voltage is set by Table 8-6. When VID is pulled high, the output voltage is set by Table 8-7. This is also called dynamic voltage scaling (DVS).
During an output voltage change through I2C or the VSET/VID pin, the device can be set in FPWM by the Enable FPWM Mode during Output Voltage Change bit in CONTROL register. The output voltage change speed is set by the Voltage Ramp Speed bit.