JAJSMS4F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIN = 5 V | |||||||
tON | Turn-on time | See Figure 8-4 | 9 | 107 | µs | ||
tOFF | Turn-off time | 56 | µs | ||||
tF | VOUT fall time | 167 | µs | ||||
tASSERT | OVP assert time | See Figure 8-5 | 9 | 8 | µs | ||
tDEASSERT | OVP deassert time | 41 | µs | ||||
VIN = 12 V | |||||||
tON | Turn-on time | See Figure 8-4 | 9 | 220 | µs | ||
tOFF | Turn-off time | 41 | µs | ||||
tF | VOUT fall time | 139 | µs | ||||
tASSERT | OVP assert time | See Figure 8-5 | 9 | 6 | µs | ||
tDEASSERT | OVP deassert time | 63 | µs |