SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VBAT(1) | DC supply range for all modes | 2.9 | 3.7 | 4.8 | V | |
VIO | 1.8-V I/O ring power supply voltage | 1.62 | 1.8 | 1.95 | V | |
VIH | I/O high-level input voltage | 0.65 × VDD_IO | VDD_IO | V | ||
VIL | I/O low-level input voltage | 0 | 0.35 × VDD_IO | V | ||
VIH_EN | Enable inputs high-level input voltage | 1.365 | VDD_IO | V | ||
VIL_EN | Enable inputs low-level input voltage | 0 | 0.4 | V | ||
VOH | High-level output voltage | At 4 mA | VDD_IO –0.45 | VDD_IO | V | |
VOL | Low-level output voltage | At 4 mA | 0 | 0.45 | V | |
Tr,Tf | Input transitions time Tr,Tf from 10% to 90% (digital I/O)(2) | 1 | 10 | ns | ||
Tr | Output rise time from 10% to 90% (digital pins)(2) | CL < 25 pF | 5.3 | ns | ||
Tf | Output fall time from 10% to 90% (digital pins)(2) | CL < 25 pF | 4.9 | ns | ||
Ambient operating temperature | –20 | 70 | °C | |||
Maximum power dissipation | WLAN operation | 2.8 | W | |||
Bluetooth operation | 0.2 |