DLPC105B September   2018  – June 2024 DLP470NE , DLP470TE , DLP471NE , DLP471TE , DLP472NE , DLP472TE , DLP472TP , DLP650NE , DLP650TE , DLP651NE , DLP660TE , DLP780NE , DLP780TE , DLP781NE , DLP781TE

 

  1.   1
  2.   What is DLP technology?
  3.   What is laser TV?
  4.   Laser TV features
  5.   DLP technology for laser TV
  6.   System and electronics
  7.   Design considerations
    1.     Brightness
    2.     Resolution
    3.     Contrast
    4.     Throw Ratio
    5.     Size and form factor
  8.   Display surfaces
  9.   DLP chipsets for laser TV
  10.   Additional resources

What is DLP technology?

Texas Instruments DLP technology is a micro- electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). DMDs vary in resolution and size and can contain over 8 million highly reflective, digitally switchable, micrometer-sized mirrors (micromirrors) organized in a two-dimensional array (Figure 1).

Each micromirror on a DMD can represent one or more pixels on the screen and is independently modulated to create stunning displays. DLP technology powers the displays of products worldwide, from digital cinema and home theater projectors to virtual reality devices, digital signage, automotive heads-up displays, and more. TI DLP chipsets can enable bright, high resolution, portable displays of every size.

 Digital micromirror
                    device. Figure 1 Digital micromirror device.