This is the programmer's guide for the DLP3430 and DLPC3435 controllers (used with the DLP2010 DMD), the DLPC3432 controller (used with the DLP230GP DMD), and the DLP3433 and DLPC3438 controllers (used with the DLP3010 DMD). This guide primarily discusses the I2C interface of these controllers. For additional information please visit the desired device product folder on ti.com.