DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Parameter Bytes | Description |
---|---|
Byte 1 | Flash data length (LSB) |
Byte 2 | Flash data length (MSB) |
Flash data length must be a multiple of four bytes.
The flash data length applies to each write or read transaction, not to the length of the data type selected.
The maximum data length allowed for each write transaction is 1024 bytes. The maximum data length allowed for each read transaction is 256 bytes.
While flash processing requires that flash commands be executed in the proper order (for example, flash must be erased prior to being written), due to the flexibility provided for flash updates, command order checking is not provided.