DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-119 describes the return parameters.
DMD Device ID | Device Description | |||
---|---|---|---|---|
Byte 1 (Identifier) | Byte 2 (Byte Count) | Byte 3 (ID-msbyte) | Byte 4 (ID-lsbyte) | Resolution and Type |
60h | 0Dh | 00h | 64h/69h/8Dh | 0.2 WVGA (854x480, Sub-LVDS) |
60h | 0Dh | 00h | 89h/XXh/XXh | 0.23 qHD (960x540, Sub-LVDS) |
60h | 0Dh | 00h | 68h/72h/87h | 0.3 720p (1280x720, Sub-LVDS) |