JAJSMH6E July 2021 – August 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
DEVICE | PRIMARY OUTPUTS | SYNCHRONOUS RECTIFIER OUTPUTS | DEAD-TIME SETTING | LEADING EDGE BLANK TIME SETTING | DUTY CYCLE LIMIT OPTIONS |
---|---|---|---|---|---|
TPS7H5001-SP | 2 | 2 | Resistor programmable | Resistor programmable | 50%, 75%, 100% |
TPS7H5002-SP | 1 | 1 | Resistor programmable | Resistor programmable | 75%, 100% |
TPS7H5003-SP | 1 | 1 | Fixed (50-ns typical) | Fixed (50-ns typical) | 75%, 100% |
TPS7H5004-SP | 2 | 0 | Not applicable | Resistor programmable | 50% |