JAJSMH6F July 2021 – August 2024 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODUCTION DATA
GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER(3) |
---|---|---|---|---|
TPS7H5001-SP | TID of 100 krad(Si) RLAT, DSEE free to LET = 75 MeV-cm2/mg | QMLV-RHA | 22-pin CFP HFT | 5962R1822201VXC |
KGD (QMLV-RHA) | Die | 5962R1822201V9A | ||
QMLP-RHA | 24-pin TSSOP PW | 5962R1822201PYE | ||
None | Engineering sample(4) | 22-pin CFP HFT | TPS7H5001HFT/EM | |
Die | TPS7H5001Y/EM | |||
TPS7H5002-SP | TID of 100 krad(Si) RLAT, DSEE free to LET = 75 MeV-cm2/mg | QMLV-RHA | 22-pin CFP HFT | 5962R1822202VXC |
KGD (QMLV-RHA) | Die | 5962R1822202V9A | ||
QMLP-RHA | 24-pin TSSOP PW | 5962R1822202PYE | ||
None | Engineering sample(4) | 22-pin CFP HFT | TPS7H5002HFT/EM | |
Die | TPS7H5002Y/EM | |||
TPS7H5003-SP | TID of 100 krad(Si) RLAT, DSEE free to LET = 75 MeV-cm2/mg | QMLV-RHA | 22-pin CFP HFT | 5962R1822203VXC |
KGD (QMLV-RHA) | Die | 5962R1822203V9A | ||
QMLP-RHA | 24-pin TSSOP PW | 5962R1822203PYE | ||
None | Engineering sample(4) | 22-pin CFP HFT | TPS7H5003HFT/EM | |
Die | TPS7H5003Y/EM | |||
TPS7H5004-SP | TID of 100 krad(Si) RLAT, DSEE free to LET = 75 MeV-cm2/mg | QMLV-RHA | 22-pin CFP HFT | 5962R1822204VXC |
KGD (QMLV-RHA) | Die | 5962R1822204V9A | ||
QMLP-RHA | 24-pin TSSOP PW | 5962R1822204PYE | ||
None | Engineering sample(4) | 22-pin CFP HFT | TPS7H5004HFT/EM | |
Die | TPS7H5004Y/EM | |||
SN0022HFT | N/A | Mechanical "dummy" package (no die) | 22-pin CFP HFT | SN0022HFT |