JAJU648A November 2018 – April 2022 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
Figure 3-2 shows the standard pulse response as triggered by the MSP430. The optical power to the photodiode is controlled with an attenuator to obtain a 1.7-V output voltage amplitude. Figure 3-3 shows the detail of the pulse response settling to a final value of 2 V. Settling performance can be improved for this design by altering the amplifier response, but is not a necessity for the TDC7201-based design.