JAJU648A November 2018 – April 2022 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
As with any high-speed amplifier design, always pay attention to the stability of the circuit. The OPA858 is a decompensated amplifier that is only stable at noise gains of 7 V/V or higher and can oscillate at lower gains. Decompensated amplifiers are a natural fit for transimpedance circuits because the combination of input capacitance and feedback capacitance form the high-frequency gain value at the point where the noise gain of the circuit intersects with the open-loop gain from the amplifier (this point is also the reference point for the phase margin measurement). With the input capacitance and selected feedback capacitor for the circuit, the noise gain measured at the open-loop gain (Aol) crossing point is approximately 20 V/V, which is far higher than required for stability.