JAJU648A November 2018 – April 2022 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
The TDC7201 is designed for use with ultrasonic, laser and radar range-finding equipment using the time-of-flight (ToF) technique. The TDC7201 has two built-in time-to-digital converters (TDCs) that can be used to measure distance down to 4 cm and up to several kilometers using a simple architecture, thus eliminating the need to use expensive field-programmable gate arrays (FPGAs) or processors.
Each TDC performs the function of a stopwatch and measures the elapsed time (time-of-flight or ToF) between a START pulse and up to five STOP pulses. The ability to measure simultaneously and individually on two pairs of START and STOP pins using two built-in TDCs offers high flexibility in time-measurement design.
The device has an internal self-calibrated time base that compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7201 ideal for range-finder applications. Figure 2-6 shows a LiDAR block diagram for the TDC7201.