JAJU648A November 2018 – April 2022 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
Figure 3-4, Figure 3-5, and Figure 3-6 show the pulse response as a function of the pulse width measured at the OPA858 output. The optical attenuator is adjusted to drive an output voltage final value of 2 V. A high-speed pulse generator is used to drive the laser driver for these tests by removing resistor R17 and connecting the pulse generator to jumper J12 directly.