JAJU648A November 2018 – April 2022 TLV3601 , TLV3601-Q1 , TLV3603 , TLV3603-Q1
This adjustment ensures there is minimal optical power incident on the photodiode.
This variable fiber optical inline attenuator provides further details on the recommended optical attenuator.
The IMON pin sources a current proportional to 20% of the photodiode current for external current monitoring. A 50-Ω resistor from IMON to GND is provided on the board by default to create a voltage.
The laser diode remains on.