SBAA203B may 2013 – april 2023 REF5010 , REF5020 , REF5025 , REF5030 , REF5040 , REF5045 , REF5050
The two-terminal application scheme of the REF50xx has excellent characteristics and features that are closely related to an ideal Zener diode. Serial connections of these blocks allow high voltage reference sources to be built for any voltage with very high precision and stability. Unfortunately, the requirement for additional pins used for package-level trim during device production trimming prevents this ideal two-terminal Zener diode from being offered as a standard device.