SBAA432A april 2020 – july 2023 OPT3001 , OPT3001-Q1 , OPT3004 , OPT3006 , OPT3007
After assembling the light sensor onto a board to test with, the light sensor is ready to be evaluated for functionality. An evaluation system needs to be built and connected to the light sensor board to display the performance of the light sensor.
The functional tests are similar for automotive applications, but the designer must determine if the test platform socket needs to change to the automotive level.