SBAA507 March   2021 ADS8578S , ADS8584S , ADS8586S , ADS8588H , ADS8588S , ADS8598H , ADS8598S , ADS8661 , ADS8664 , ADS8665 , ADS8668 , ADS8671 , ADS8674 , ADS8675 , ADS8678 , ADS8681 , ADS8684 , ADS8684A , ADS8685 , ADS8688 , ADS8688A , ADS8688AT , ADS8689 , ADS8691 , ADS8694 , ADS8695 , ADS8698 , ADS8699 , OPA2990 , OPA4990 , OPA990

 

  1.   1
  2.   Design Description
  3.   Specifications
  4.   Design Notes
  5.   Component Selection
  6.   DC Transfer Characteristics
  7.   Simulation Verification for Floating Input
  8.   AC Transfer Characteristics
  9.   Noise Simulation
  10.   Stability Simulation
  11.   Design References
  12.   Design Featured Devices

Specifications

Specification Goal Calculated and Simulated Value
Noise < 10µV Calculated: 4.3µV
Simulated: 4.38µV
Phase Margin > 45° 64°