SBOA550 October 2022 OPA1671 , OPA2990 , SN74HCS04 , SN74HCS164 , SN74HCS30 , SN74LVC1G00 , SN74LVC1G123 , TLC04 , TLC14 , TS5A9411
The examples shown so far have operated in a current-mode fashion, that is, driving current into a virtual ground. Due to the numerous parallel resistors involved, this mode of operation is easier to analyze (per Appendix A) than the voltage mode equivalent. Often it is useful to operate in voltage mode and a simple Thevenin transformation results in a voltage source having peak-to-peak amplitude of VCC – VEE and an output resistance of the parallel combination of all the resistors, which is chosen as a design parameter. Figure 6-1 shows a voltage mode version and the open-circuit voltage response; notice the common mode DC offset of
2.5 V in the output.
The Thevenin output resistance can be used as an element of a harmonic filter to further improve distortion performance as demonstrated in Section 7.