SCEA143 December   2023 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 TXV as an Upgradeable Pin-to-Pin Design
  5. 2Leveraging TXV for Power Isolation
  6. 3Bench Performance
    1. 3.1 Leveraging TXV for Low Propagation Delay (TPD) Applications
    2. 3.2 Leveraging TXV for Timing Performance
    3. 3.3 Leveraging TXV for Buffering
    4. 3.4 Leveraging TXV for High-Bandwidth Applications
  7. 4Summary
  8. 5References

Leveraging TXV for Timing Performance

Table 3-2 Bench - Timing Performance
Parameter - 5 pFTXV0108 (ns)Competitor (ps)TXV RGMII MarginComp RGMII Margin
25°C Skew2111896 % better than spec76 % better than spec
125°C Skew4315691 % better than spec69 % better than spec
25°C Rise or Fall Time484 / 417782 / 77536 % better than spec4 % worst than spec
125°C Rise or Fall Time555 / 507885 / 89026 % better than spec19 % worst than spec

The output skew is defined as the time difference between the delay on output channels while driving equal loads. It is important in the RGMII interface for the high-speed clock to synchronize the data on RX and TX lines with maximum allowed skew of 500 ps and maximum rise and fall transition times of 750 ps. Table 3-5 shows how TXV passes and how competitor can fail, for the lower skew and faster transition requirement.

  • Figure 3-1 measures the rise-to-rise output channel-to-channel skew for A-to-B direction rising-edge input under standard RGMII loading condition of 5 pF for TXV (measuring 21 ps, tighter skew) vs competitor (measuring approximately 6x looser skew).
  • Figure 3-2 measures fall or rise times for TXV (measuring 484 / 417 ps) vs competitor (measuring approximately 2x slower rise or fall times >750 ps), violating RGMII requirement.
GUID-20230925-SS0I-QNMV-LKK3-ZLXVQZKMJCKW-low.jpgFigure 3-1 TXV Outputs (5 pF 1.8 V to 3.3 V Up Translation at 125 MHz, 25°C)
GUID-20230925-SS0I-QCJM-DRQD-3XPDZFXKMCSN-low.jpgFigure 3-2 Competitor Outputs (5 pF 1.8 V to 3.3 V Up Translation at 125 MHz, 25°C)
  • As temperature increases to 125°C, Figure 3-3 compares TXV0108 (measuring 555 / 507 ps rise or fall times, 43 ps tighter rise-to-rise skew) with competitor (measuring approximately 4x looser skew and approximately 2x slower rise or fall times >750 ps), violating RGMII’s timing budget shown in Figure 3-4.
GUID-20230925-SS0I-JMZN-GVK6-8FFWNXPLQQHC-low.jpgFigure 3-3 TXV Waveform (5 pF 1.8 V to 3.3 V Up Translation at 125 MHz, 125°C)
GUID-20230925-SS0I-GS5V-F0Q8-XPP2GBLLJTDF-low.jpgFigure 3-4 Competitor Waveform (5 pF 1.8 V to 3.3 V Up Translation at 125 MHz, 125°C)