SFFS006B November 2020 – March 2024 LMR33610 , LMR33620 , LMR33630 , LMR33640
This section provides Functional Safety Failure In Time (FIT) rates for the LMR33610 and LMR33620 and are based on the following two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 10 |
Die FIT Rate | 5 |
Package FIT Rate | 5 |
The failure rate and mission profile information in Table 2-3 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11: