SFFS006B November 2020 – March 2024 LMR33610 , LMR33620 , LMR33630 , LMR33640
This section provides a Failure Mode Analysis (FMA) for the pins of the LMR336x0 . The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-6 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section: