SLAA899 December   2019 TAS2110 , TAS2555 , TAS2557 , TAS2559 , TAS2560 , TAS2562 , TAS2563 , TAS2564 , TAS2770

 

  1.   Battery Voltage Tracking Limiter and Brown-Out Protection
    1.     Trademarks
    2. 1 Introduction
    3. 2 Benefits
    4. 3 Brown Out Protection and Limiter Design
    5. 4 VBAT tracking limiter
      1. 4.1 Threshold
      2. 4.2 Inflection Point and Slope
      3. 4.3 Attack
      4. 4.4 Hold Time
      5. 4.5 Release
    6. 5 Brown Out Protection (BOP)
    7. 6 System Testing
      1. 6.1 BOP (1)
      2. 6.2 BOP Release (2)
      3. 6.3 Limiter Release (3)
      4. 6.4 Maximum Output (4)
      5. 6.5 Limiter Attack (5)
      6. 6.6 BOP Attack (6)
    8. 7 Design Consideration
    9. 8 References

Benefits

The voltage limiter and brown out protection features provide control which may improve the end user experience. Benefits from using these features include:

  • Helps prevent system wide supply collapse at the end of battery charge cycle
  • Allows system to shut down in controlled manner
  • Helps prevent output from clipping as operating headroom is reduced
  • Provides control of maximum output power for all battery levels
  • Helps extend battery life
  • The audio amplifier automatically adjusts itself requiring no software to adjust audio content to achieve desired performance