SLAA899 December 2019 TAS2110 , TAS2555 , TAS2557 , TAS2559 , TAS2560 , TAS2562 , TAS2563 , TAS2564 , TAS2770
The release settings are also configurable similar to the attack settings. There is a separate release step control with the same range as the attack. Release rate typically varies from 10 samples per step to 1280 samples per step and step size varies from 0.25 dB to 2 dB. This can allow a full release from maximum attenuation to last anywhere from 1.7 ms to 1.76 seconds.
In Figure 6, we release 13.5 dB with the rate set to 160 samples per step and a step size of 0.25 dB. The result is a gradual release over 180 ms.