SLAAED3A October 2023 – May 2024 TAA5212 , TAA5242 , TAC5111 , TAC5112 , TAC5142 , TAC5211 , TAC5212 , TAC5242
The TAx5x1x family of devices offers very flexible input configuration with its muxing and mixing capability making it suitable for a wide range of applications. Multiple common-mode tolerance modes are provided to allow the system to perform well even in the presence of large amounts of common-mode noise. Since the performance of the devices does change with the input configuration, it is recommended to use the lowest common-mode setting possible that still satisfies the tolerance required by the system. For best performance, AC coupling is recommended.