SLAAED3A October 2023 – May 2024 TAA5212 , TAA5242 , TAC5111 , TAC5112 , TAC5142 , TAC5211 , TAC5212 , TAC5242
In the DC-Coupled single-ended input configuration, the following device register setting is used and the respective input waveform provided to IN1P for the full-scale swing.
A frequency plot of the Dynamic Range with -60dBrG input and SNR with input AC signal shorted to ground are provided here.