SLAAED3A October 2023 – May 2024 TAA5212 , TAA5242 , TAC5111 , TAC5112 , TAC5142 , TAC5211 , TAC5212 , TAC5242
When mixing of analog is desired, this device provides capability of mixing from various input channels with programmable mixer feature and scale factor to generate the final output channels. In this example an input from single ended IN1P and IN1M with different tone and input swing are mixed as shown in the register setting and the input waveforms. IN1P is a 1 KHz tone at -10 dBrG and IN1M is a 750 Hz tone at -20 dBrG; 0 dBrG = 1 Vrms Fullscale.
The corresponding mixed output frequency respond is shown in Figure 3-7.