SLAAEH0 November 2023 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC161P997 , DAC161S997 , DAC7750 , DAC7760 , DAC8740H , DAC8741H , DAC8742H , DAC8750 , DAC8760 , DAC8771 , DAC8775
There are two basic methods of connecting to a HART device to the control system. Figure 1-5 shows a point-to-point connection of a control to HART enabled field transmitter device
A host can have multiple inputs through a switch. When there is communication, each input has a power supply and receiver. The host sends commands and receives data from a single field device. A secondary host can be used to send commands and receive data, but there is a single field device on the loop.
The second basic method of connecting a HART device to the control system is multi-drop mode. In multi-drop mode, multiple field devices are connected in parallel. Using this mode, there is no primary variable and the current is fixed at 4 mA for each field device. Figure 1-6 shows multiple field transmitters set up in multi-drop mode.
Each of the devices are identified through a unique address. In this way, the host can communicate with an individual device on the loop. Different revisions of HART allow for different numbers of addresses: