SLAAEH0 November   2023 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC161P997 , DAC161S997 , DAC7750 , DAC7760 , DAC8740H , DAC8741H , DAC8742H , DAC8750 , DAC8760 , DAC8771 , DAC8775

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to the HART Protocol
    1. 1.1 Different Forms of the HART Protocol
    2. 1.2 HART as an Enhancement to the 4-20 mA Loop
    3. 1.3 The HART FSK Signal
    4. 1.4 HART Configurations
    5. 1.5 HART Protocol Structure
      1. 1.5.1 HART Communication
      2. 1.5.2 HART Bytes
      3. 1.5.3 HART Data Frame Structure
        1. 1.5.3.1 HART Start Byte
        2. 1.5.3.2 HART Device Addressing
        3. 1.5.3.3 HART Commands
  5. 2HART Protocol and Test Specifications
    1. 2.1 The OSI Protocol Model
    2. 2.2 HART Protocol Specifications
    3. 2.3 HART Test Specifications
  6. 3TI HART Enabled Devices
    1. 3.1 TI DACs with HART Connections
    2. 3.2 TI HART Modems
  7. 4Conclusion
  8. 5References

HART Bytes

With each transmission, HART uses a basic byte structure. This structure is similar to the UART format. A HART byte is shown in Figure 1-9.

GUID-20231026-SS0I-TW72-MH8F-GC4MVG2HCX12-low.svg Figure 1-9 The HART Protocol Byte

The first transmitted bit is a 0, which indicates a start bit. The next eight bits are the HART byte, transmitted as least significant bit (LSB) first, ending with the most significant bit (MSB). The next bit is an odd parity bit and the last bit is a 1, indicating a stop bit. Each HART byte is transmitted using this 11-bit format.