SLAAEH0 November 2023 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC161P997 , DAC161S997 , DAC7750 , DAC7760 , DAC8740H , DAC8741H , DAC8742H , DAC8750 , DAC8760 , DAC8771 , DAC8775
Texas Instruments produces several devices designed to integrate a HART FSK signal. Some devices are digital-to-analog converters (DACs) with a voltage or current output that couple in a HART signal that can be modulated on the output. Other devices are modems that send and receive HART signals through either a UART interface or SPI.
Table 3-1 shows a list of TI devices that provide device connectivity to the HART protocol. The following sections describe these devices in more detail.
Device Type | TI Device | DAC Resolution | Features | HART Connectivity |
---|---|---|---|---|
DAC for field transmitter device | DAC161S997 | 16-bit | Field transmitter device with precision DAC with internal reference, integrated op-amp, SPI, and matched resistors for setting current loop drive | HART signal capacitively coupled out to DAC from C2 pin |
DAC161P997 | 16-bit | Field transmitter device with precision DAC with internal reference, integrated op-amp, single-wire interface, and matched resistors for setting current loop drive | ||
Current output DAC | DAC8750 | 16-bit | Single-channel programmable current output DAC with internal reference for 4-20mA current loop applications | HART signal capacitively coupled out to DAC through HART-IN pin |
DAC7750 | 12-bit | |||
Current and voltage output DAC | DAC8760 | 16-bit | Single-channel programmable current and voltage output DAC with internal reference for 4-20mA analog output applications | HART signal capacitively coupled out to DAC through HART-IN pin |
DAC7760 | 12-bit | |||
DAC8771 | 16-bit | Single-channel programmable current and voltage output DAC, with internal reference and buck-boost converter for analog output applications | HART signal capacitively coupled into DAC through HART-IN_x pin | |
DAC8775 | 16-bit | Four-channel programmable current and voltage output DAC, with internal reference and buck-boost converter for analog output applications | ||
HART modem device | DAC8740H | HART modem with UART interface | HART signal capacitively coupled into modem on MOD_IN or MOD_INF depending on input filtering, HART sinusoid out on MOD_OUT | |
DAC8741H | HART modem with SPI | |||
DAC8742H | HART modem with SPI and UART interface | |||
HART modem device with DAC | AFE881H1 | 16-bit | Field transmitter device with precision DAC with 0.15-V to 1.25-V output range, internal reference, and ADC | HART signal capacitively coupled into modem on MOD_IN or MOD_INF depending on input filtering, HART sinusoid out on MOD_OUT |
AFE781H1 | 14-bit | |||
AFE882H1 | 16-bit | Field transmitter device with precision DAC with 0-V to 2.5-V output range, internal reference, and ADC | ||
AFE782H1 | 14-bit |